Product image
Icono de colección

Premier Vacuum Series - Premier VS por Superior Radiant Products

Premier Vacuum Series, is a state-of-the-art radiant heating solution that combines unmatched thermal efficiencies with superior occupant comfort. With fuel savings of up to 60% compared to conventional heating methods, this system is engineered to maximize efficiency and savings while minimizing venting penetrations.

Custom-designed to fit many buildings' specific heat requirements, the Premier Vacuum Series offers the largest system output in the industry, delivering up to 1.2 million BTUH on a single vacuum pump. Its varying tubing lengths ensure maximum radiant output, while precise modulation of firing rates optimizes performance.

Featuring in-series, position-tuned burner assemblies, the Premier Vacuum Series guarantees equal energy distribution along the heat exchanger. Choose from a wide range of burners, ranging from 60,000 to 250,000 BTUH, and up to four burners can be used in series for enhanced flexibility.

La colección contiene

1 productos