Dura-Glide Slim Line Header Slide Door Operator, Single Slide or Bi-Part, 4-1/2" Header ProfileDura-Glide Slim Line Header Slide Door Operator, Single Slide or Bi-Part, 4-1/2" Header ProfileDura-Glide Slim Line Header Slide Door Operator, Single Slide or Bi-Part, 4-1/2" Header ProfileDura-Glide Slim Line Header Slide Door Operator, Single Slide or Bi-Part, 4-1/2" Header Profile
Ver imágenes anteriores
Ver siguientes imágenes

Dura-Glide Slim Line Header Slide Door Operator, Single Slide or Bi-Part, 4-1/2" Header Profile

The Dura-Glide SLH is a slide door operator with a small header profile for discerning architects and application aesthetics. The SLH is ideal for international applications where break out isn’t required by NFPA 101. In North America, specify in applications which serve an occupant load fewer than 50 such as small library rooms and conference rooms.

FEATURES AND BENEFITS

  • Reduced header profile of 114 mm (4 1/2") vs. standard Dura-Glide of 203 mm (8")
  • Proven motor and drive system engineered to accommodate new low profile design
  • Trackless
  • Available as header assembly and with optional glass hanger(s), or utility hanger(s) for a wide range of applications
  • Available in two widths: 3100 mm (120.0") for single slide and 4300 mm (169.3") for Bi-part headers
  • Optional Solenoid locking feature for added security
  • Able to support 330 lb (150 kg) maximum moving panel weight
  • DIN Certification is available

SPECIFICATIONS

  • DURA-GLIDE SLH SINGLE-SLIDE: 3100 mm (122.0")
  • DURA-GLIDE SLH BI-PART: 4300 mm (169.3")
  • UTILITY HANGER KIT (L-TYPE): SINGLE SLIDE (1) LH and (1) RH Hangers per Package (1) bottom panel guide | BI-PART (1) LH and (1) RH hangers Per Package (2 Kits Required) (2) bottom panel guides
  • STANDARD ALL GLASS: SINGLE SLIDE (1) hanger and (1) bottom panel guide per package | BI-PART (2) hangers and (2) bottom panel guides per packag
  • SENSORS (OPTIONAL): Optex X-Zone (1), Holding Beams (1)
  • SOLENOID LOCKING (OPTIONAL): Fail Safe – RH, Fail Safe – LH, Fail Secure – RH, Fail Secure – LH
  • BATTERY BACKUP: Optional
  • ECO PRO: Optional

NOTE: Standard package includes: header, header cover, end caps, clear-anodized finish, illuminated power switch, 3-position toggle function switch, step-down power supply, MC-521 Pro controller, drive motor, drive belt assembly, bumper stops and data port.

Especificaciones técnicas
  • Referenciastanley-access-dg-slh
  • Familia de productoAutomatic Swing and Slide Door Operators
  • Grupo de productosDura-Glide Slim Line Header
  • TipoObjeto (objeto simple)
  • Día de publicación2016-05-04
  • Número de edición1
Información relacionada
  • Diseñado enEstados Unidos
  • Fabricado enEstados Unidos
Clasificación
  • Categoría BIMobjectPuertas - Brazos hidráulicos