Publique sus productos
AQUABOOST MAB SP3V-15SV

AQUABOOST MAB SP3V-15SV

Traducido por Google,

Aquaboost MAB ofrece una amplia gama de soluciones estándar de refuerzo de agua con bomba simple, doble y triple para aplicaciones domésticas, comerciales e industriales más grandes.

Especificaciones
  • AQUABOOST MAB multiple pump sets are arranged for operation as duty pump, with assist/standby pump or pumps (up to three). 

    All are programmed to run in staged cascade operation as the flow demand increases or decreases, AQUABOOST MAB Booster Sets feature system pressure and multi function key display, are WRAS Approved, supplied with advanced pump controls and assembled on a powder coated base frame with all the necessary valves and fittings to ensure ease of installation, efficient and reliable operation.

    Utilising variable speed MAB controls, which continually vary the motor speed to match the changing flow demand pattern, whilst maintaining a constant minimum required system pressure. 

    This mode of operation, adjusts the pump's motor speed to match the building's flow requirements and reduces the power consumption.

Especificaciones técnicas
  • ReferenciaAQUABOOST-MAB-SP3V-15SV
  • Familia de productoAQUABOOST BOOSTER SETS
  • Grupo de productosVertical Booster Sets
  • TipoObjeto (objeto simple)
  • Día de publicación2023-09-01
  • Número de edición1
  • Ancho (mm)1060
  • Profundidad (mm)960
Información relacionada
  • Material principalAcero Inoxidable
  • Diseñado enReino Unido
  • Fabricado enReino Unido
Clasificación
  • Categoría BIMobjectFontanería - Bombas
  • Clasificación IFC Objeto
  • Código Uniclass 2015Pr_65_53_86_66
  • Descripción Uniclass 2015Pressure booster pumps