Publique sus productos
Flash Table Circle
Flash Table Circle
Flash Table Circle
Flash Table Circle
Flash Table Circle
Flash Table Circle
    Tom Dixon

    Flash Table Circle

    4.4 out of 5 stars4.4(7 reviews)
    Traducido por Google,
    Un juego de tres mesas auxiliares nítidas y elegantemente detalladas. Disponible en latón y negro brillante y rematado con una superficie de vidrio espejado, Flash son declaraciones singulares y malhumoradas que se pueden anidar juntas como una mesa de centro de varios niveles de tres niveles.
    Especificaciones
      • Overall Length: 600
      • Overall Width: 600
      • Overall Height: 402
      • Gross Weight: 14,7
      • Shipping Weight: 19,6
      • Category: Pr_40_50_21_58
      • Colour: Brass/Black
      • Duration Unit: Years
      • Expected Life: 5
      • Material: Steel, Glass
      • Name: Flash Table Circle
      • Nominal Height: 402mm
      • Nominal Length: 600mm
      • Nominal Width: 600mm
      • Warranty Description: A three-year limited warranty against manufacturing defects is offered on all furniture and lighting Goods (materials and construction). A one-year limited warranty against manufacturing defects is offered on all other Goods. Normal wear on fabrics and finish, as well as indirect damage to persons or articles is not covered by this warranty. Where a defect has been notified, the Customer will, if so requested by the Company, return the Goods to the Company at the Customer’s expense. If the Company subsequently confirms that the returned Goods contain defects attributable to the Company, the reasonable costs of re-delivery incurred by the Customer will be refunded.2.5The warranties given above will not apply to defects that are due to fair wear and tear, accidental damage or failure by the Customer or any third party to adhere to the Company’s instructions or written recommendations.2.6Any modifications made to the product by the Customer will void the warranty.
      • Warranty Duration Labour: n/a
      • Warranty Duration Parts: 3 years
      • Warranty Duration Unit: 3 years
    Especificaciones técnicas
    • ReferenciaFlash-Table-Circle
    • Familia de productoTom Dixon
    • Grupo de productosTables
    • TipoObjeto (objeto simple)
    • Día de publicación2023-04-18
    • Número de edición1
    • Altura (mm)402
    • Ancho (mm)600
    • Profundidad (mm)600
    Información relacionada
    • Material principalAcero
    • Material secundarioVidrio
    • Diseñado enReino Unido
    • Fabricado enReino Unido
    • Peso Neto (kg)14.7
    Clasificación
    • Categoría BIMobjectMobiliario y decoración - Mesas
    • Clasificación IFC Objeto
    • Código Uniclass 2015Pr_40_50_21_58
    • Descripción Uniclass 2015Occasional tables

    Disponibilidad en regiones

    Europa Asia Norteamérica África Sudamerica Oceanía
    Åland
    Afganistán
    Anguilla
    Angola
    Argentina
    Australia
    Albania
    Arabia Saudí
    Antigua y Barbuda
    Argelia
    Bolivia
    Estados Federados de Micronesia
    Alemania
    Armenia
    Aruba
    Benín
    Brasil
    Fiyi
    Andorra
    Azerbaiyán
    Bahamas
    Botsuana
    Chile
    Guam
    Austria
    Bangladesh
    Barbados
    Burkina Faso
    Colombia
    Isla Norfolk
    Bélgica
    Baréin
    Belice
    Burundi
    Ecuador
    Islas Cook
    Bielorrusia
    Brunéi
    Bermudas
    Cabo Verde
    Guayana Francesa
    Islas Marianas del Norte
    Bosnia-Herzegovina
    Bután
    Canadá
    Camerún
    Guyana
    Islas Marshall
    Bulgaria
    Camboya
    Caribe Neerlandés
    Chad
    Islas Malvinas (Falkland Islands)
    Islas Pitcairn
    Chipre
    Catar
    Costa Rica
    Comoras
    Paraguay
    Islas Salomón
    Ciudad del Vaticano
    China
    Cuba
    Congo
    Perú
    Islas Ultramarinas Menores de Estados Unidos
    Croacia
    Corea del Norte
    Curazao
    Costa de Marfil
    Surinam
    Kiribati
    Dinamarca
    Corea del Sur
    Dominica
    Djibuti
    Uruguay
    Nauru
    Eslovaquia
    Emiratos Árabes Unidos
    El Salvador
    Egipto
    Venezuela
    Niue
    Eslovenia
    Filipinas
    Estados Unidos
    Eritrea
    Nueva Caledonia
    España
    Georgia
    Granada
    Esuatini
    Nueva Zelanda
    Estonia
    Hong Kong
    Groenlandia
    Etiopía
    Palaos
    Finlandia
    India
    Guadalupe
    Gabón
    Papúa Nueva Guinea
    Francia
    Indonesia
    Guatemala
    Gambia
    Polinesia Francesa
    Gibraltar
    Irak
    Haití
    Ghana
    Samoa
    Grecia
    Irán
    Honduras
    Guinea
    Samoa Americana
    Guernsey
    Isla de Navidad
    Islas Caimán
    Guinea Ecuatorial
    Timor Oriental
    Hungría
    Islas Cocos (Keeling)
    Islas Turcas y Caicos
    Guinea-Bissau
    Tokelau
    Irlanda
    Israel
    Islas Vírgenes Británicas
    Kenia
    Tonga
    Isla de Man
    Japón
    Islas Vírgenes de los Estados Unidos
    Lesoto
    Tuvalu
    Islandia
    Jordania
    Jamaica
    Liberia
    Vanuatu
    Islas Faroe
    Kazajistán
    Martinica
    Libia
    Wallis eta Futuna
    Italia
    Kirguistán
    México
    Madagascar
    Jersey
    Kuwait
    Montserrat
    Malaui
    Letonia
    Laos
    Nicaragua
    Malí
    Liechtenstein
    Líbano
    Panamá
    Marruecos
    Lituania
    Macao
    Puerto Rico
    Mauricio
    Luxemburgo
    Malasia
    República Dominicana
    Mauritania
    Macedonia del Norte
    Maldivas
    Saint Barthélemy
    Mayotte
    Malta
    Mongolia
    San Cristóbal y Nieves
    Mozambique
    Moldavia
    Myanmar (Birmania)
    San Martín
    Namibia
    Mónaco
    Nepal
    San Pedro y Miquelón
    Níger
    Montenegro
    Omán
    San Vicente y las Granadinas
    Nigeria
    Noruega
    Pakistán
    Santa Lucía
    República Centroafricana
    Países Bajos
    Palestina
    Sint Maarten
    República Democrática del Congo
    Polonia
    Singapur
    Trinidad y Tobago
    Reunión
    Portugal
    Siria
    Ruanda
    Reino Unido
    Sri Lanka
    Sahara Occidental
    República Checa
    Tailandia
    Santa Elena
    Rumanía
    Taiwán
    Santo Tomé y Príncipe
    Rusia
    Tayikistán
    Senegal
    San Marino
    Territorio Británico del Océano Índico
    Seychelles
    Serbia
    Turkmenistán
    Sierra Leona
    Suecia
    Turquía
    Somalia
    Suiza
    Uzbekistán
    Sudáfrica
    Svalbard y Jan Mayen
    Vietnam
    Sudán
    Ucrania
    Yemen
    Sudán del Sur
    Tanzania
    Togo
    Túnez
    Uganda
    Zambia
    Zimbabue