Publique sus productos
Globe / Opal Surface
Globe / Opal Surface
Globe / Opal Surface
Globe / Opal Surface
Globe / Opal Surface
    Tom Dixon
    Archivados

    Globe / Opal Surface

    2.5 out of 5 stars2.5(11 reviews)

    Working with our German engineering partners, we have designed our own recipe of opalescent polycarbonate, resulting in a satisfyingly ethereal orb. We decided to remove the usual dangling lightbulb and replace it with our latest LED disc, making an extremely powerful illuminating device.

    The archetypical silhouette of Opal allows for use in the most minimal of settings. The light’s strong constitution of shatter proof polymer makes it indestructible in contract use and the soft glow makes it desirable in domestic decoration.

    Especificaciones
    • SKUOPS0101-WUSM1
      Weight2.12 kgs
      Warranty3 years
      Country of ManufactureGermany
      FinishTinted
      ColourBlack/White
      MaterialPolycarbonate
      FamilyGlobe
      Voltage220v/240v
      Depth29 cm
      Width25 cm
      Height25 cm
    Especificaciones técnicas
    • ReferenciaGlobe-Opal-Surface
    • Familia de productoTom Dixon
    • Grupo de productosWall Mounted
    • TipoObjeto (objeto simple)
    • Día de publicación2023-04-18
    • Número de edición1
    • Altura (mm)250
    • Ancho (mm)250
    • Profundidad (mm)290
    Información relacionada
    • Material principalPolicarbonato
    • Peso Neto (kg)2.12
    Clasificación
    • Categoría BIMobjectIluminación - Luminarias de pared
    • Clasificación IFC Objeto