Publique sus productos
Melt Surface
Melt Surface
Melt Surface
Melt Surface
Melt Surface
Melt Surface
Melt Surface
Melt Surface
Melt Surface
Melt Surface
    Tom Dixon
    Archivados

    Melt Surface

    1.8 out of 5 stars1.8(5 reviews)
    Melt is evocative of molten glass, the interior of a melting glacier or images of deep space. An imperfect, organic and naturalistic light that produces a mesmerizing hot-blown glass effect. Melt is created through a process of blow moulding and vacuum metallisation to achieve melted orbs with abundant and unusual luminosity.
    Especificaciones
      • Overall Length: 500
      • Overall Width: 500
      • Overall Height: 280
      • Gross Weight: 1,89
      • Shipping Weight: 3,5
      • Enclosure Rating: IP20
      • Category: Pr_70_70_48_85
      • Colour: Chrome, Copper, Gold, Smoke
      • Duration Unit: Years
      • Expected Life: 5
      • Material: Polycarbonate, Steel
      • Name: Melt Surface 50 LED
      • Nominal Height: 280mm
      • Nominal Length: 500mm
      • Nominal Width: 500mm
      • Warranty Description: A three-year limited warranty against manufacturing defects is offered on all furniture and lighting Goods (materials and construction). A one-year limited warranty against manufacturing defects is offered on all other Goods. Normal wear on fabrics and finish, as well as indirect damage to persons or articles is not covered by this warranty. Where a defect has been notified, the Customer will, if so requested by the Company, return the Goods to the Company at the Customer’s expense. If the Company subsequently confirms that the returned Goods contain defects attributable to the Company, the reasonable costs of re-delivery incurred by the Customer will be refunded.2.5The warranties given above will not apply to defects that are due to fair wear and tear, accidental damage or failure by the Customer or any third party to adhere to the Company’s instructions or written recommendations.2.6Any modifications made to the product by the Customer will void the warranty.
      • Warranty Duration Labour: n/a
      • Warranty Duration Parts: 3 years
      • Warranty Duration Unit: 3 years
      • ColourHEX code Reference : Chrome - e5e5e5, Copper - debda3, Gold - e2ce99, Smoke - 6f6d85
    Especificaciones técnicas
    • ReferenciaMelt-Surface
    • Familia de productoTom Dixon
    • Grupo de productosWall Mounted
    • TipoObjeto (objeto simple)
    • Día de publicación2023-04-18
    • Número de edición1
    • Altura (mm)280
    • Ancho (mm)500
    • Profundidad (mm)500
    Información relacionada
    • Material principalPolicarbonato
    • Material secundarioAcero
    • Diseñado enReino Unido
    • Fabricado enReino Unido
    • Peso Neto (kg)1.89
    Clasificación
    • Categoría BIMobjectIluminación - Luminarias de pared
    • Clasificación IFC Objeto
    • Código Uniclass 2015Pr_70_70_48_85
    • Descripción Uniclass 2015Surface luminaires