K280T Pedestrian linear telescopic door automation - max capacity 200 KgK280T Pedestrian linear telescopic door automation - max capacity 200 KgK280T Pedestrian linear telescopic door automation - max capacity 200 KgK280T Pedestrian linear telescopic door automation - max capacity 200 KgK280T Pedestrian linear telescopic door automation - max capacity 200 KgK280T Pedestrian linear telescopic door automation - max capacity 200 KgK280T Pedestrian linear telescopic door automation - max capacity 200 Kg
Ver imágenes anteriores
Ver siguientes imágenes
TOPP

K280T Pedestrian linear telescopic door automation - max capacity 200 Kg

Door automation device TOPP, model K200T, for pedestrian sliding telescopic doors, max. capacity 200 kg, with electronic board with microprocessor of latest generation that allows the motion self-adjustment according to the weight and dimensions of the panels.
Built-in safety functions with thrust force control and obstruction detection system that automatically reverses the operation when an obstacle in the doorway is detected. Device with encoder for the automatic reading of stroke, position and slowdown of the panels. CE marked device.
Custom-made options: opening and closing speed; slowdown and approaching speed and space; pause closing time (automatic/partial/with key); partial opening; emergency operation mode with battery; operation mode with panel lock

Especificaciones
  • Technical Characteristics
    Power supply230V ~ 50/60Hz
    Peripheral power output24V - 500mA max
    Absorption0,32 A
    Power absorbed70W
    Durability1.000.000 cycles
    Type of usesemi-intensive
    Opening/closing speedAdjustable from 100 ÷ 800 mm/s
    Opening/closing approach speedAdjustable from 1 ÷ 50 mm/s
    Opening/closing accelerationAdjustable from 1 ÷ 12 mm/s
    Automatic closing timeAdjustable from 0 ÷ 60 s
    Number of door panels2 PANELS4 PANELS
    Maximum capacity2 x 100 Kg4 x 50 Kg
    Size of opening900 ÷ 4200 mm1800 ÷ 4200 mm

    Custom-made options: opening and closing speed; slowdown and approaching speed and space; pause closing time (automatic/partial/with key); partial opening; emergency operation mode with battery; operation mode with panel lock

Especificaciones técnicas
  • ReferenciaK200T-TOPP
  • Familia de productoAUTOMATION
  • Grupo de productosDoor Automation
  • TipoObjeto (objeto simple)
  • Día de publicación2020-09-08
  • Número de edición1
Información relacionada
  • Material principalMetal
  • Material secundarioPoliamida
  • Diseñado enItalia
  • Fabricado enItalia
Clasificación
  • Categoría BIMobjectPuertas - Brazos hidráulicos
  • Clasificación IFC Accionador
  • Código Uniclass 2.0PR-16-16-02
  • Descripción Uniclass 2.0Actuators
  • Código Uniclass 2015Pr_75_50_18_13
  • Descripción Uniclass 2015Chain actuators
  • Código de Referencia NBS 16-16-02
  • Descripción de referencia NBS Actuators

Disponibilidad en regiones

Europa Asia Sudamerica Oceanía África Antártida Norteamérica
Albania
Maldivas
Argentina
Papúa Nueva Guinea
Argelia
Antártida
Anguilla
Mónaco
Mongolia
Bolivia
Islas Pitcairn
Namibia
Isla Bouvet
Antigua y Barbuda
Montenegro
Myanmar (Birmania)
Brasil
Samoa
Níger
Territorios Australes Franceses
Aruba
Países Bajos
Nepal
Chile
Islas Salomón
Nigeria
Islas Heard y McDonald
Barbados
Noruega
Corea del Norte
Colombia
Timor Oriental
Congo
Islas Georgias del Sur y Sandwich del Sur
Belice
Polonia
Pakistán
Ecuador
Tokelau
Reunión
Bermudas
Portugal
Filipinas
Islas Malvinas (Falkland Islands)
Tonga
Ruanda
Islas Vírgenes Británicas
Rumanía
Singapur
Guayana Francesa
Tuvalu
Santa Elena
Canadá
Rusia
Corea del Sur
Guyana
Islas Ultramarinas Menores de Estados Unidos
Santo Tomé y Príncipe
Caribe Neerlandés
San Marino
Sri Lanka
Paraguay
Wallis eta Futuna
Senegal
Islas Caimán
Serbia
Taiwán
Perú
Vanuatu
Seychelles
San Martín
Eslovaquia
Tayikistán
Surinam
Palaos
Sierra Leona
Estados Unidos
Eslovenia
Tailandia
Uruguay
Islas Marianas del Norte
Somalia
Islas Vírgenes de los Estados Unidos
España
Turkmenistán
Venezuela
Niue
Sudáfrica
Costa Rica
Svalbard y Jan Mayen
Uzbekistán
Samoa Americana
Sudán del Sur
Cuba
Suecia
Vietnam
Australia
Sudán
Curazao
Suiza
Malasia
Islas Cook
Suazilandia
Dominica
Ucrania
Macao
Estados Federados de Micronesia
Tanzania
República Dominicana
Reino Unido
Kirguistán
Fiyi
Gambia
El Salvador
Ciudad del Vaticano
Armenia
Polinesia Francesa
Togo
Groenlandia
Åland
Azerbaiyán
Guam
Túnez
Granada
Moldavia
Bangladesh
Kiribati
Uganda
Guadalupe
Malta
Bután
Islas Marshall
Sahara Occidental
Guatemala
Luxemburgo
Territorio Británico del Océano Índico
Nauru
Zambia
Haití
Andorra
Brunéi
Nueva Caledonia
Zimbabue
Honduras
Austria
Camboya
Nueva Zelanda
Mozambique
Jamaica
Bielorrusia
China
Isla Norfolk
Marruecos
Martinica
Bélgica
Isla de Navidad
Mayotte
Montserrat
Bosnia-Herzegovina
Islas Cocos (Keeling)
Mauricio
Nicaragua
Bulgaria
Georgia
Angola
Panamá
Croacia
Hong Kong
Benín
Puerto Rico
Chipre
India
Botsuana
San Cristóbal y Nieves
República Checa
Indonesia
Burkina Faso
Santa Lucía
Dinamarca
Japón
Burundi
San Pedro y Miquelón
Estonia
Kazajistán
Camerún
San Vicente y las Granadinas
Islas Faroe
Laos
Cabo Verde
Saint Barthélemy
Finlandia
Irán
República Centroafricana
Sint Maarten
Francia
Irak
Chad
Bahamas
Alemania
Israel
Comoras
Trinidad y Tobago
Gibraltar
Jordania
Costa de Marfil
Islas Turcas y Caicos
Grecia
Kuwait
República Democrática del Congo
México
Guernsey
Líbano
Djibuti
Hungría
Omán
Guinea Ecuatorial
Islandia
Palestina
Etiopía
Irlanda
Catar
Gabón
Isla de Man
Arabia Saudí
Ghana
Italia
Siria
Guinea
Jersey
Turquía
Guinea-Bissau
Letonia
Emiratos Árabes Unidos
Kenia
Liechtenstein
Yemen
Lesoto
Lituania
Baréin
Liberia
Macedonia (ARYM)
Afganistán
Libia
Madagascar
Malaui
Malí
Mauritania
Eritrea
Egipto