Publique sus productos
Touchless Faucet Controller with Heater

Touchless Faucet Controller with Heater

Traducido por Google,
Sistema de agua caliente integrado y controlador de grifo sin contacto.
Especificaciones
  • Integrated thermostatic mixing valve is ASSE 1070 compliant

    ECOLOGICAL WITH POWER SAVINGS / Find a time when hot water usage is low and save energy

    EASY TO INSTALL / Hot water piping system, T&P relief valve and expansion tank are NOT required

    EASY TO MAINTAIN / No periodical replacement parts

    SAFETY DESIGN / Tank and Heating element are made of high corrosion-resistance stainless steel

    EQUIPPED with burnout prevention control of heater elements

    COMPACT DESIGN / Allows for ADA compliance.

    For use with 0.5 gpm flow control, 0.08 gpc, 10 sec ondemand flow TOTO Touchless Faucet

    residential

    #

    No Color

Especificaciones técnicas
  • ReferenciaREAH03B1U-touchless-controller-with-water-heater
  • TipoObjeto (objeto simple)
  • Día de publicación2022-09-09
  • Número de edición1
Clasificación
  • Categoría BIMobjectSanitarios - Grifos y llaves de baño

Disponibilidad en regiones

Sudamerica Norteamérica