Body type: Wall, Glazed & Colorbody Porcelain
Color wall: White, Cream, Grey
Color porcelain: Beige, Grey, Schlamm, Basalt, Brown, Anthracite, Light grey
Size: 60x60, 30x60, 30x60W, 45x45, 30x30, 8.5x60, 5x5, 1.5x15
Surface: Matt, Glossy, Lappato
Antislip: R9, R10A, R11
Thickness options: 7mm, 7,5mm, 8mm, 20mm
For product codes use product url in Links section
For technical data sheet use product url in Links section