Julkaise tuotteesi
Floating Shelf Brackets

Floating Shelf Brackets

At A&M Hardware, we offer a comprehensive collection of hidden and floating shelf brackets, where functionality meets aesthetics to transform your spaces. Discover the perfect balance between strength and style as you explore our range of options, including floating shelf brackets, hidden shelf brackets, and hidden countertop supports. Whether you're revamping your interiors with floating shelves or seeking to maintain a sleek and clutter-free look with hidden brackets, our selection offers versatile solutions for your every need. Elevate your design aspirations with the cutting-edge floating shelf hardware and floating shelf brackets that define our commitment to quality and innovation.

Floating Shelf Bracket Features

  • Available in 6", 9" and 12"
  • 1.75" tall x 1.5" wide x .25" thick
  • 2000 lbs/pr 6", 1500 lbs/pr 9" and 1000 lbs/pr 12"
  • Brackets must be mounted directly to the stud for maximum strength
  • Mounting hardware will fail before bracket
  • Brackets are available in white powder coat only
  • Brackets can be hidden in a boxed shelf
  • Packaged 2 per box
  • See full price list under the "About Us" drop down
Tekniset tiedot
  • Yksilöity viitefloating-shelf-brackets
  • TuoteperheBrackets
  • TuoteryhmäFloating & Hidden Shelf Brackets
  • TyyppiObjekti (yksittäinen objekti)
  • Julkaisupäivä2026-01-05
  • Painoksen numero1
Liittyviä
  • Ensisijainen materiaaliTeräs
  • Suunniteltu:Yhdysvallat
  • Valmistettu:Yhdysvallat
Luokitus
  • BIMobject-luokkaRakentaminen - Anchors & Fixings
  • Uniclass 2015 -koodiPr_20_85_09
  • Uniclass 2015 -kuvausBrackets
  • CSI MasterFormat 2014 -koodi05 45 00
  • CSI MasterFormat 2014 -nimikeMetal Support Assemblies
  • OmniClass-numero23-13 23 11 19 15
  • OmniClass-nimikeFraming Anchors