Julkaise tuotteesi
Distribution Panel Protecta Compact
ABB

Distribution Panel Protecta Compact

4.5 / 5 tähteä4.5(23 arvostelua)

Protecta Plus gives UK installers and designers the flexibility to cover all applications from standard installations to complex sites.

Tekniset tiedot
  • Available in kit form for over-the counter-supply, the latest generation sub-distribution solution from ABB has been tailored to meet the needs of all segments of the building industry. 
    Main construction features: 
    • Structure in epoxy coated metal sheets, 1mm thickness 
    • Wall installation for indoor environments 
    • Degree of protection - IP43 with door / Mechanical resistance IK 07 
    • Busbar rating: 250A 
    • Number of ways: 4, 8, 12, 16, 20, 24 
    • Compliance with IEC BS EN 61439 1-2
    • Simple wiring of all cabinets, both horizontally and vertically 
    • Easy internal accessibility for wiring operations and maintenance 
    • Pre-packaged kits for specific applications (e.g. surge protection, metering)

Tekniset tiedot
  • Yksilöity viiteDistribution-Panel-Protecta-Compact
  • TuoteperheProtecta
  • TuoteryhmäCompact
  • TyyppiObjekti (yksittäinen objekti)
  • Julkaisupäivä2019-08-19
  • Painoksen numero1
Liittyviä
  • Ensisijainen materiaaliTeräs
  • Toissijainen materiaaliTeräs
Luokitus
  • BIMobject-luokkaSähköosat - Jakelu
  • IFC-luokitusSähkönjakelu
  • UNSPSC-nimiPower Generation and Distribution Machinery and Accessories
  • UNSPSC-koodi26
  • Uniclass 2015 -koodiCo_70_30
  • Uniclass 2015 -kuvausElectricity distribution complexes
  • CSI MasterFormat 2014 -koodi26 26 00
  • CSI MasterFormat 2014 -nimikePower Distribution Units
  • OmniClass-numero23-35 31 00
  • OmniClass-nimikeElectrical Power Distribution Devices
  • CSI UniFormat II -koodiD3040
  • CSI UniFormat II -nimikeDistribution Systems