Julkaise tuotteesi
MISTRAL41F - Hollow wall
ABB

MISTRAL41F - Hollow wall

When it comes to flexibility, usability and design our MISTRAL41 consumer units can convince installers as well as end users in any kind of electrical distribution system in commercial and residential environments. With the new MISTRAL Multimedia and a variety of innovative details the MISTRAL41 series provides the very best to realize all your installation ideas efficiently – now or in the future.
Tekniset tiedot
  • Highlights Flush mounting in conventional brick and drywall installations, to fit individual requirements Reversible front covers and a wide range of accessories ensure flexibility Easy accessible interior since door opens up to 180° Box and frontal part can be ordered separately in order to avoid damage while the frontal part would be stored on the building site New version available: MISTRAL Multimedia
Tekniset tiedot
  • Yksilöity viiteMISTRAL41F-Hollow-wall
  • TuoteperheMISTRAL
  • TuoteryhmäDistribution Enclosure
  • TyyppiObjekti (yksittäinen objekti)
  • Julkaisupäivä2019-08-21
  • Painoksen numero1
Liittyviä
  • Ensisijainen materiaaliMetalli
  • Toissijainen materiaaliMetalli
Luokitus
  • BIMobject-luokkaSähköosat - Jakelu
  • IFC-luokitusSähkönjakelu
  • UNSPSC-nimiPower Generation and Distribution Machinery and Accessories
  • UNSPSC-koodi26
  • Uniclass 2015 -koodiCo_70_30
  • Uniclass 2015 -kuvausElectricity distribution complexes
  • CSI MasterFormat 2014 -koodi26 26 00
  • CSI MasterFormat 2014 -nimikePower Distribution Units
  • OmniClass-numero23-35 31 00
  • OmniClass-nimikeElectrical Power Distribution Devices
  • CSI UniFormat II -koodiD3040
  • CSI UniFormat II -nimikeDistribution Systems