Julkaise tuotteesi
Switch Intermediate Alter-Vega-Negro-Mat
ABB

Switch Intermediate Alter-Vega-Negro-Mat

Switch Intermediate
Tekniset tiedot

  • Alter Vega brings originality and tactile sensation through its ergonomic key, blending innovative design with functional features. This is a a black rocker which is an essential component that combines functionality and it is used for switching, measuring 71 mm x 71 mm x 25 mm. Its material used is plastic, thermoplastic, painted and with matt surface finishing. It provides IP20 degree of protection.

Tekniset tiedot
  • Yksilöity viiteElectrical_Outlets-Sockets_ABB_Alter-Vega-Negro-Mate_Switch-Intermediate
  • TyyppiObjekti (yksittäinen objekti)
  • Julkaisupäivä2026-06-12
  • Painoksen numero1
Luokitus
  • BIMobject-luokkaSähköosat - Pistokkeet ja pistorasiat