Julkaise tuotteesi
Blind switch Vega-Blanco-Mate
ABB

Blind switch Vega-Blanco-Mate

Blind switch
Tekniset tiedot
  • Vega and Alter Vega are part of Niessen's most comprehensive and versatile line, offering a timeless design and a wide range of finishes. This is a a white rocker which is an essential component that combines functionality and it is used for switching, measuring 71 mm x 71 mm x 25 mm. Its material used is plastic, thermoplastic, painted and with matt surface finishing. It provides IP20 degree of protection.

Tekniset tiedot
  • Yksilöity viiteElectrical_Outlets-Sockets_ABB_Vega-Blanco-Mate_Blind-switch
  • TyyppiObjekti (yksittäinen objekti)
  • Julkaisupäivä2026-06-12
  • Painoksen numero1
Luokitus
  • BIMobject-luokkaSähköosat - Pistokkeet ja pistorasiat
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
Pohjois-Korea