Julkaise tuotteesi
Light Controller Sensor Outside F HS-S4 2 1
ABB

Light Controller Sensor Outside F HS-S4 2 1

The Brightness Sensor Interface is used in combination with the Outside Brightness Sensor LFO/A 1.1. It measures the brightness of the daylight. It can also be used as a twilight sensor. 

Tekniset tiedot
  • Very wide sensor range: 1 lx to 100.000 lx, can thus also be used as a twilight sensor 9 Up to 3 Outside Brightness Sensors LFO/A can be connected to the HS/S 4.2.1. One LFO/A is included with the HS/S 4.2.1. 9 The Outside Brightess Sensors can be evaluated separately or in common (maximum value). 9 Manual operation with backlighted display and text oriented user menu (6 languages: DE, EN, FR, ES, IT, NL) 9 Extensive evaluation functions of the sensor values: - 10 threshold channels for switching - 4 universal threshold channels - 6 universal logic channels (AND, OR, XOR)
Tekniset tiedot
  • Yksilöity viiteLight-Controller-Sensor-Outside-F-HS-S4-2-1
  • TuoteperheLight Controller Sensor Outside
  • TuoteryhmäLight Level Sensors
  • TyyppiObjekti (yksittäinen objekti)
  • Julkaisupäivä2019-08-09
  • Painoksen numero1
Liittyviä
  • Ensisijainen materiaaliMuovi
Luokitus
  • BIMobject-luokkaValaistus - Hätä ja turvallisuus
  • Uniclass 2015 -koodiEF_70_80
  • Uniclass 2015 -kuvausLighting
  • CSI MasterFormat 2014 -koodi23 09 13.23
  • CSI MasterFormat 2014 -nimikeSensors and Transmitters
  • OmniClass-numero23-29 11 21
  • OmniClass-nimikeSecurity Sensors