Julkaise tuotteesi
Protecta Plus Extension Boxes
ABB

Protecta Plus Extension Boxes

Protecta Plus gives UK installers and designers the flexibility to cover all applications from standard installations to complex sites.
Tekniset tiedot
  • Available in kit form for over-the counter-supply, the latest generation sub-distribution solution from ABB has been tailored to meet the needs of all segments of the building industry. Main construction features: • Structure in epoxy coated metal sheets, 1mm thickness • Wall installation for indoor environments • Degree of protection - IP43 with door / Mechanical resistance IK 07 • Busbar rating: 250A • Number of ways: 4, 8, 12, 16, 20, 24 • Compliance with IEC BS EN 61439 1-2 • Simple wiring of all cabinets, both horizontally and vertically • Easy internal accessibility for wiring operations and maintenance • Pre-packaged kits for specific applications (e.g. surge protection, metering)
Tekniset tiedot
  • Yksilöity viiteProtecta-Plus-Extension-Boxes
  • TuoteperheProtecta
  • TuoteryhmäDistribution Enclosure
  • TyyppiObjekti (yksittäinen objekti)
  • Julkaisupäivä2019-08-19
  • Painoksen numero1
Luokitus
  • BIMobject-luokkaSähköosat - Jakelu