Julkaise tuotteesi
SafeRing Air  SafePlus Air 24kV - Medium Voltage Switchgear Gas Insulated
ABB

SafeRing Air SafePlus Air 24kV - Medium Voltage Switchgear Gas Insulated

SafeRing & SafePlus

Bridging Tradition and Innovation with SF6 and SF6-Free Technology

Compact gas-insulated switchgear for all applications in secondary power distribution

ABB’s gas-insulated switchgear portfolio for secondary distribution includes the SafeRing, ring main unit (RMU), and SafePlus switchgear platform designed for all indoor and outdoor applications including high altitudes (higher than 1500 m above sea level) and harsh weather conditions. Both switchgear solutions are fully compliant with IEC standards.

SafeRing/SafePlus also offer an SF6 (sulfur hexafluoride) -free variant, called SafeRing Air/SafePlus Air, with dry air as the insulation medium and fully compliant with the IEC standards and the EU F-gas regulation (EU) 2024/573. The SF6-free versions are designed with the same interface, footprint, and operations as the original SafeRing and SafePlus switchgear.

Since 1967, ABB has been delivering gas-insulated (GIS) switchgear. As we continued to innovate, in 2013 we launched our SF6-free GIS for secondary distribution. Our next generation of SF6-free switchgear solutions, using dry air and natural origin gas technology for 24 kV and above applications is now coming to the market.

Tekniset tiedot
  • SafeRing switchgear is a compact standardized RMU with pre-defined configurations:

    - Compact block type solutions, standardized RMU configurations

    - Simpler protection schemes (e.g. Self-powered relays)

    SafePlus is a metal enclosed compact switchgear offering identical user interface than SafeRing RMU but with greater customization options:

    - Block and Modular (panel type) solution

    - Flexible configurations

    - Advanced grid automation and a full range of protection relays

Tekniset tiedot
  • Yksilöity viiteSafeRingAirSafePlusAir_24kV-Medium_Voltage-Switchgear
  • TuoteperheSafePlus
  • TuoteryhmäGas Insulated Medium Voltage Switchgear
  • TyyppiKokoonpano (useita objekteja)
  • Julkaisupäivä2026-01-14
  • Painoksen numero1
Liittyviä
  • Ensisijainen materiaaliMetalli
  • Toissijainen materiaaliKupari
Luokitus
  • BIMobject-luokkaSähköosat - Kytkinlaitteet
  • IFC-luokitusSähkönjakelu
  • UNSPSC-nimiElectrical fittings
  • UNSPSC-koodi39121311
  • Uniclass 2015 -koodiPr_60_70_36
  • Uniclass 2015 -kuvausHigh voltage switchgear and transformers
  • OmniClass-numero23-35 31 31 11 11
  • OmniClass-nimikeElectronic Controlled Distribution Switchgear
  • CSI UniFormat II -koodiD5010
  • CSI UniFormat II -nimikeElectrical Service and Distribution