Julkaise tuotteesi
UniGear ZS2 - 36kV 31,5kA - Medium Voltage Switchgear Air Insulated
ABB

UniGear ZS2 - 36kV 31,5kA - Medium Voltage Switchgear Air Insulated

UniGear ZS2

UniGear ZS2, up to 36 kV, is a medium voltage air-insulated switchgear for primary distribution suitable for indoor installations. UniGear ZS2 is built as a single busbar or back-to-back in double busbar arrangement. In the double busbar configuration, all significant components are identical to those used for the single busbar units, so the same service and maintenance procedures are guaranteed. It is fully compliant with the IEC standards.

Tekniset tiedot
  • Benefits

    • Fully interchangeable vacuum and SF6 gas circuit breaker
    • Operational safety, circuit-breaker racking in/out with door closed
    • Indoor installation

    Typical Applications

    • Wind Farms, Power Stations
    • Transformer Stations
    • Ports, Airports, Railways
    • Shopping Centres
Tekniset tiedot
  • Yksilöity viiteunigearzs2-Medium_Voltage-Switchgear
  • TuoteperheUniGear
  • TuoteryhmäAir Insulated Medium Voltage Switchgear
  • TyyppiKokoonpano (useita objekteja)
  • Julkaisupäivä2026-02-16
  • Painoksen numero1
Liittyviä
  • Ensisijainen materiaaliMetalli
  • Toissijainen materiaaliKupari
Luokitus
  • BIMobject-luokkaSähköosat - Kytkinlaitteet
  • IFC-luokitusSähkönjakelu
  • UNSPSC-nimiElectrical fittings
  • UNSPSC-koodi39121311
  • Uniclass 2015 -koodiPr_60_70_36
  • Uniclass 2015 -kuvausHigh voltage switchgear and transformers
  • OmniClass-numero23-35 31 31 11 11
  • OmniClass-nimikeElectronic Controlled Distribution Switchgear
  • CSI UniFormat II -koodiD5010
  • CSI UniFormat II -nimikeElectrical Service and Distribution