Julkaise tuotteesi
Rappana Cabinetry Pull 50mm
Rappana Cabinetry Pull 50mm
Rappana Cabinetry Pull 50mm
Rappana Cabinetry Pull 50mm
Rappana Cabinetry Pull 50mm
Rappana Cabinetry Pull 50mm
Rappana Cabinetry Pull 50mm
Rappana Cabinetry Pull 50mm
Rappana Cabinetry Pull 50mm
Rappana Cabinetry Pull 50mm

    Rappana Cabinetry Pull 50mm

    The Rappana Cabinetry pull is a unique handle that provides effortless openings for all cabinetry. A smaller sized pull, its slimline minimalistic style ensures effortless, unforced openings every time. Optimum longevity is accomplished by a discreet, hand-folded and welded design that utilises high-grade stainless steel and works in complete sync with ABI’s unique colour range.

    All of this is complemented an industrial grade PVD electro colouring system which provides a harder, more corrosive resistant finish.

    Bringing together this optimum strength and longevity, we guarantee that the Rappana Cabinetry pull will transform all your kitchen and bathroom cabinets for the better.

    Features:

    – PVD (Physical Vapour Deposition)
    – 304 Stainless Steel

    Dimensions:

    – 50mm Width
    – 36mm Projection
    – 1.2 Thickness

     

    Tekniset tiedot
    • Yksilöity viiterappana-cabinetry-pull-50mm
    • TuoteperheHardware
    • TuoteryhmäRappana
    • TyyppiObjekti (yksittäinen objekti)
    • Julkaisupäivä2024-03-19
    • Painoksen numero1
    • Korkeus (mm)18
    • Leveys (mm)50
    • Syvyys (mm)36
    Liittyviä
    • Ensisijainen materiaaliStainless steel 304
    • Suunniteltu:Australia
    • Valmistettu:Kiina
    • Nettopaino (kg)0.03
    Luokitus
    • BIMobject-luokkaOvet - Hardware
    • IFC-luokitusOvi
    • Uniclass 2015 -koodiPr_30_36_33
    • Uniclass 2015 -kuvausGeneral hardware
    • OmniClass-numero23-21 19 17 13
    • OmniClass-nimikeCasework Component Hardware