Julkaise tuotteesi
2000 Series Recessed Dock Lifts

2000 Series Recessed Dock Lifts

These are by far the most popular size Disappearing Dock lifts sold. They are sized to handle pallet jacks, four-wheel carts and dolly trucks. They are also used for dock to ground access. Inquire about these recessed loading dock lifts today.
Tekniset tiedot
  • SPECIAL FEATURES

    • All models are equipped with a hinged bridge with a pull back chain.
    • All of the electrical controllers are Underwriters Laboratories approved assemblies.
    • Each unit is washed with phosphoric acid, fully primed and then finished with baked enamel.
    • All cylinders are machine grade with clear plastic return lines & internal mechanical stops.
    • All pressure hoses are double wire braid with JIC fittings.
    • Reservoirs are mild steel.
    • Recessed loading dock lifts conform to all applicable ANSI codes.
Tekniset tiedot
  • Yksilöity viite2000-Series-Recessed-Dock-Lifts
  • TuoteperheDock Equipment
  • TuoteryhmäHydraulic Dock Lifts, Recessed Pit‑Mounted
  • TyyppiObjekti (yksittäinen objekti)
  • Julkaisupäivä2020-12-30
  • Painoksen numero1
Liittyviä
  • Ensisijainen materiaaliTeräs
  • Toissijainen materiaaliMaali
  • Suunniteltu:Yhdysvallat
  • Valmistettu:Yhdysvallat
Luokitus
  • BIMobject-luokkaLastauslaitteet - Huoltolavat
  • Uniclass 2015 -koodiSs_80_50_60
  • Uniclass 2015 -kuvausPassenger and goods lift systems
  • CSI MasterFormat 2014 -koodi11 13 19
  • CSI MasterFormat 2014 -nimikeStationary Loading Dock Equipment
  • OmniClass-numero23-23 23 15
  • OmniClass-nimikeLoading Dock Lifts
  • CSI UniFormat II -koodiD1010
  • CSI UniFormat II -nimikeElevators & Lifts