Julkaise tuotteesi
4000 Series Recessed Dock Lifts

4000 Series Recessed Dock Lifts

5.0 / 5 tähteä5.0(6 arvostelua)
These are our largest sized Disappearing Dock lifts. Recessed dock scissor lifts are sized to handle any mobile material handling equipment you may have. They also provide dock to ground access. Inquire about these loading dock lifts for sale today!
Tekniset tiedot
  • SPECIAL FEATURES

    • Cylinders are mounted directly to platform corners to eliminate platform deflection during load transfer.
    • All models are equipped with a hinged bridge with a pull back chain.
    • All of the electrical controllers are Underwriters Laboratories approved assemblies.
    • Each hydraulic dock lift is washed with phosphoric acid, fully primed and then finished with baked enamel.
    • All cylinders are machine grade with clear plastic return lines & internal mechanical stops.
    • All pressure hoses are double wire braid with JIC fittings.
    • Reservoirs are mild steel.
    • These units conform to all applicable ANSI codes.
Tekniset tiedot
  • Yksilöity viite4000-Series-Recessed-Dock-Lifts
  • TuoteperheDock Equipment
  • TuoteryhmäHydraulic Dock Lifts, Recessed Pit‑Mounted
  • TyyppiObjekti (yksittäinen objekti)
  • Julkaisupäivä2020-12-30
  • Painoksen numero1
Liittyviä
  • Ensisijainen materiaaliTeräs
  • Toissijainen materiaaliMaali
  • Suunniteltu:Yhdysvallat
  • Valmistettu:Yhdysvallat
Luokitus
  • BIMobject-luokkaLastauslaitteet - Huoltolavat
  • Uniclass 2015 -koodiSs_80_50_60
  • Uniclass 2015 -kuvausPassenger and goods lift systems
  • CSI MasterFormat 2014 -koodi11 13 19
  • CSI MasterFormat 2014 -nimikeStationary Loading Dock Equipment
  • OmniClass-numero23-23 23 15
  • OmniClass-nimikeLoading Dock Lifts
  • CSI UniFormat II -koodiD1010
  • CSI UniFormat II -nimikeElevators & Lifts