Julkaise tuotteesi
Algreen 100 Gallon Barcelona Rain Barrel
Algreen

Algreen 100 Gallon Barcelona Rain Barrel

  • Elegant design with authentic granite look and rock like texture.
  • Made from roto-molded plastic that wont chip, crack or fade and BPA free.
  • Comes with a high-quality brass spigot, corrosion-proof screen and bottom fitting attachment which allows for access to 100% of water in unit.
  • Dual water overflows allow for water to sufficiently escape rain barrel when full and allow option for linking multiple rain barrels with Algreen's linking kit.
  • Large planting surface.

As Featured on Amazon.com

Tekniset tiedot
  • Package Dimensions: 34.5 x 32.4 x 31.6 inches
    Item Weight: 33 pounds
    Shipping Weight: 35.8 pounds

Tekniset tiedot
  • Yksilöity viiteAlgreen-100-Gallon-Barcelona-Rain-Barrel
  • TuoteperheGarden
  • TuoteryhmäRain Barrel
  • TyyppiDokumentaatio (ainoastaan tiedot)
  • Julkaisupäivä2019-02-14
  • Painoksen numero1
Liittyviä
  • Suunniteltu:Yhdysvallat
Luokitus
  • BIMobject-luokkaMaisemointi - Jätteet ja kierrätys
  • UNSPSC-nimiRoads and landscape
  • UNSPSC-koodi3012
  • CSI MasterFormat 2014 -koodi11 82 23
  • CSI MasterFormat 2014 -nimikeRecycling Equipment
  • OmniClass-numero23-27 59 00
  • OmniClass-nimikeRecycling Equipment