Julkaise tuotteesi
Entrance Doors SMARTIA SD77
Entrance Doors SMARTIA SD77
Entrance Doors SMARTIA SD77
    Alumil

    Entrance Doors SMARTIA SD77

    4.5 / 5 tähteä4.5(8 arvostelua)

    Smartia SD77 is ALUMIL’s new innovative entrance door with unique form and functions designed to provide efficiency, durability and fitness. SD77 offers flexibility in design and with its multiple typologies provides endless possibilities to fit every structural span required. With its modern, sleek flat designs and aesthetic touches has the ability to be combined with either aluminum panels or grazing infills without sacrificing its finesse. A true technological advancement offering optimum performance and sustainable building.

    Tekniset tiedot
      • Sleek look in the system’s 77mm depth.
      • Low threshold of only 22mm height with slip resistant design.
      • High level of thermal insulation and water tightness.
      • Designed to fit different solutions.
      • Wide variety of security locks and hinges (concealed, barrel or surface mounted).
      • Ideal entrance door for S77 window series


    Tekniset tiedot
    • Yksilöity viiteSmartia_SD77
    • TuoteperheSMARTIA
    • TuoteryhmäEntrance Doors
    • TyyppiKokoonpano (useita objekteja)
    • Julkaisupäivä2018-05-14
    • Painoksen numero1
    Liittyviä
    • Ensisijainen materiaaliAlumiini
    • Toissijainen materiaaliLasi
    • Suunniteltu:Kreikka
    • Valmistettu:Kreikka
    Luokitus
    • BIMobject-luokkaOvet - Heiluriovet
    • IFC-luokitusOvi
    • UNSPSC-nimiDoors and windows and glass
    • UNSPSC-koodi3017
    • Uniclass 2015 -koodiEF_25_30
    • Uniclass 2015 -kuvausDoors and windows
    • CSI MasterFormat 2014 -koodi08 13 16
    • CSI MasterFormat 2014 -nimikeAluminum Doors
    • OmniClass-numero23-17 11 00
    • OmniClass-nimikeDoors
    • CSI UniFormat II -koodiB2030
    • CSI UniFormat II -nimikeExterior Doors