Julkaise tuotteesi
Entrance Doors SUPREME SD95
Entrance Doors SUPREME SD95
Entrance Doors SUPREME SD95
Entrance Doors SUPREME SD95
Entrance Doors SUPREME SD95
Entrance Doors SUPREME SD95
Entrance Doors SUPREME SD95
    Alumil

    Entrance Doors SUPREME SD95

    4.0 / 5 tähteä4.0(12 arvostelua)

    SD95 is a Supreme system specially designed for fabricating entrance doors of high aesthetics with high quality materials. The main characteristic of the system is the heavy duty thermal-break profiles which, in combination with glass or aluminum panels, respond to the latest architectural trends thanks to specific  characteristics


    Tekniset tiedot
      • Maximum energy efficiency thanks to extremely low thermal insulation coefficient (Ud<1,0W/m2K)
      • Anti-distortion polyamides to accommodate the deflection of the door due to the difference between inside and out temperatures
      • Continuous central gasket for better air and water sealing along with improved thermal insulation performance
      • High level of sound reduction
      • Concealed, barrel or surface mounted hinges
      • A variety of different multi points security locks which offer enhanced security levels


    Tekniset tiedot
    • Yksilöity viiteSupreme_SD95_Series
    • TuoteperheSUPREME
    • TuoteryhmäEntrance Doors
    • TyyppiKokoonpano (useita objekteja)
    • Julkaisupäivä2018-05-14
    • Painoksen numero1
    Liittyviä
    • Ensisijainen materiaaliAlumiini
    • Toissijainen materiaaliLasi
    • Suunniteltu:Kreikka
    • Valmistettu:Kreikka
    Luokitus
    • BIMobject-luokkaOvet - Heiluriovet
    • UNSPSC-nimiGlass doors
    • UNSPSC-koodi30171501
    • Uniclass 2015 -koodiEF_25_30
    • Uniclass 2015 -kuvausDoors and windows
    • CSI MasterFormat 2014 -koodi08 13 16
    • CSI MasterFormat 2014 -nimikeAluminum Doors
    • OmniClass-numero23-17 11 00
    • OmniClass-nimikeDoors
    • CSI UniFormat II -koodiB2030
    • CSI UniFormat II -nimikeExterior Doors