Julkaise tuotteesi
MB-104 Passive AERO Door Single outward opening for wall / curtain wall
MB-104 Passive AERO Door Single outward opening for wall / curtain wall
MB-104 Passive AERO Door Single outward opening for wall / curtain wall
    Aluprof

    MB-104 Passive AERO Door Single outward opening for wall / curtain wall

    The MB-104 Passive is a thermal break-equipped window & door system that provides the highest thermal insulation performance, and meets all the requirements for passive building components.

    The system is used to fabricate exterior architectural development elements, e.g. various types of windows, doors, vestibules, and spatial structures, which are characterized, in addition to the excellent thermal insulation, by a very good sound insulation, water- and  air tightness and high structural strength.

    The MB-104 Passive system's profile construction comes in two variants, depending on the requirements for thermal energy savings: SI and AERO

    The MB-104 Passive -based door & window parameters exceed the current requirements of the strictest applicable regulations and standards – that’s why the MB-104 Passive system is dedicated to energy-efficient and passive building.

    Tekniset tiedot
    • Why MB-104 Passive?

      • Passive House Institute Darmstadt-certified windows: MB-104 Passive SI and MB-104 Passive Aero
      • excellent thermal insulation performance for openable window: Uw from 0.53 W//m2K and for door UD from 0,62 W//m2K
      • standard-exceeding tightness and insulation performance
      • large range of glazing, up to 81mm
      • exterior doors are available both glazed and panelled – it’s a perfect entrance door to a modern home

      MB-104 Passive can also be used to fabricate highly aesthetic panel doors that meet the expectations of the most demanding users.

    Tekniset tiedot
    • Yksilöity viiteMB-104_Passive_AERO_door_single_outward_opening
    • TuoteperheWindows & Doors
    • TuoteryhmäMB-104 Passive Aero
    • TyyppiObjekti (yksittäinen objekti)
    • Julkaisupäivä2021-05-19
    • Painoksen numero1
    • Syvyys (mm)104
    Liittyviä
    • Ensisijainen materiaaliAlumiini
    • Toissijainen materiaaliLasi
    • Suunniteltu:Puola
    • Valmistettu:Puola
    Luokitus
    • BIMobject-luokkaOvet - Ovisarjat
    • IFC-luokitusOvi
    • UNSPSC-nimiDoors and windows and glass
    • UNSPSC-koodi3017
    • Uniclass 2015 -koodiEF_25_30
    • Uniclass 2015 -kuvausDoors and windows
    • CSI MasterFormat 2014 -koodi08 11 16
    • CSI MasterFormat 2014 -nimikeAluminum Doors and Frames
    • OmniClass-numero23-17 11 13 13
    • OmniClass-nimikeAluminum Doors
    • CSI UniFormat II -koodiB2030
    • CSI UniFormat II -nimikeExterior Doors

    Alueellinen saatavuus

    Aasia Eurooppa Pohjois-Amerikka Afrikka
    Arabiemiirikunnat
    Alankomaat
    Haiti
    Kenia
    Azerbaidžan
    Belgia
    Kanada
    Georgia
    Bosnia ja Hertsegovina
    Yhdysvallat
    Iran
    Espanja
    Kuwait
    Irlanti
    Qatar
    Islanti
    Saudi-Arabia
    Italia
    Turkki
    Itävalta
    Kroatia
    Latvia
    Liettua
    Moldova
    Montenegro
    Norja
    Portugali
    Puola
    Ranska
    Romania
    Ruotsi
    Saksa
    Serbia
    Slovakia
    Slovenia
    Suomi
    Sveitsi
    Tanska
    Tsekin tasavalta
    Ukraina
    Unkari
    Valko-Venäjä
    Venäjä
    Viro
    Yhdistynyt kuningaskunta