Julkaise tuotteesi
MB-79N US Window Type B Corner Fixed-Fixed
Aluprof

MB-79N US Window Type B Corner Fixed-Fixed

The ALUPROF MB-79N US is a solution which is cost-effective and functional, while meeting every technical requirement. The system is used to build windows featuring sashes that are invisible from the outside. In a row of adjacent fixed and operable windows, it is impossible to distinguish between the two types. The result is an elevation where the windows present a uniform view, irrespective of their function.

The MB-79N US system is a finely tuned solution. Two versions of the rebate are available; the A-type frame partially covers the sash, while the B-type frame covers it completely in an ideal imitation of a fixed window. The external surfaces of the glass fitted to the operable and fixed windows lie on the same plane. A custom-designed adaptation profile means that frames and crosspieces from the basic MB-79N system can be used for the concealed sash windows.

Large-scale, heavy windows can be produced with the MB-79N US. Like the basic MB-79N window system, these structures are distinctive both for their high thermal and acoustic insulation and their water- and airtight properties. The MB-79N US meets every energy efficiency and environmental protection requirement.

Tekniset tiedot
  • Functions and aesthetics

    • the structural depth of the profiles is 70 mm for the frame and 79 mm for the sash
    • the profiles are designed for triple-glazing, with the central section serving as insulation between thermal breaks that are 33.5 or 36 mm wide
    • the sash features an innovative, reinforced thermal break section which is highly deflection-resistant
    • Like the MB-79N, this system makes it possible to produce windows in one of three thermal insulation variants. The MB-79N US E is the most economic solution, featuring a one-component, central gasket. The MB-79N US ST is fitted with a two-component gasket, while the MB-79N US SI, which offers the best thermal insulation, is based on a profile fitted with the appropriate insulating inserts in the thermal break zone and a two-component, central gasket
    • the windows have excellent Uf values, placing the system among the clear market leaders in its category
    • the custom-designed shape of the one- or two-component central gasket, complete with an insulating section, provides high airtightness and watertightness performance. The glazing gaskets and weatherstrips also contribute to this
    • both the Standard and Prestige closed-form glazing beads mean that the infill can be firmly fixed in place, making it much easier to obtain burglary-resistant structures
    • the internal glazing gaskets are deeply embedded in the glazing beads, making them barely visible from the inside
    • the maximum dimensions for a window sash are an HS of 2.7m and Ls of 1.7m. The maximum weight of the sash is 160 kg.
    • The thickness of the panes of glass ranges from 1.5 to 44.5 mm for the window frame and from 12 to 52.5 mm for the window sash. This wide range of options means that every commonly available type of single-glazing, double-glazing, acoustic and burglary-resistant glass can be used
    • the use of typical ‘Euro’-type grooves means that most of the available hardware for aluminium and plastic can be installed, including concealed aluPilot hardware from Winkhaus handles with or without a rosette can be used for the windows
    • The MB-79N US is compatible with other ALUPROF solutions, particularly those from the MB-79N family. As a result, a great many of the parts, such as glazing beads, gaskets, hardware and most accessories, can be used interchangeably
Tekniset tiedot
  • Yksilöity viitemb-79n-us-si-window-typeb-corner-fix-fix
  • TuoteperheWindows & Doors
  • TuoteryhmäMB-79N US
  • TyyppiObjekti (yksittäinen objekti)
  • Julkaisupäivä2023-03-01
  • Painoksen numero1
Liittyviä
  • Ensisijainen materiaaliAlumiini
  • Suunniteltu:Puola
  • Valmistettu:Puola
Luokitus
  • BIMobject-luokkaIkkunat - Double Hung Windows
  • IFC-luokitusIkkuna
  • UNSPSC-nimiWindows
  • UNSPSC-koodi301716
  • Uniclass 2015 -koodiEF_25_30
  • Uniclass 2015 -kuvausDoors and windows
  • CSI MasterFormat 2014 -koodi08 50 00
  • CSI MasterFormat 2014 -nimikeWindows
  • OmniClass-numero23-17 13 00
  • OmniClass-nimikeWindows
  • CSI UniFormat II -koodiB2020
  • CSI UniFormat II -nimikeExterior Windows

Alueellinen saatavuus

Eurooppa Aasia Pohjois-Amerikka Afrikka Etelä-Amerikka Oseania
Ahvenanmaa
Afganistan
Anguilla
Algeria
Argentiina
Amerikan Samoa
Alankomaat
Arabiemiirikunnat
Antigua ja Barbuda
Angola
Bolivia
Australia
Albania
Armenia
Aruba
Benin
Brasilia
Cooksaaret
Andorra
Azerbaidžan
Bahamasaaret
Botswana
Chile
Fidzi
Belgia
Bahrain
Barbados
Burkina Faso
Ecuador
Guam
Bosnia ja Hertsegovina
Bangladesh
Belize
Burundi
Falklandinsaaret (Malvinassaaret)
Kiribati
Bulgaria
Bhutan
Bermuda
Djibouti
Guyana
Marshallsaaret
Espanja
Brittiläinen Intian valtameren alue
Brittiläiset Neitsytsaaret
Egypti
Kolumbia
Mikronesian liittovaltio
Färsaaret
Brunei
Caribbean Netherlands
Eritrea
Paraguay
Nauru
Gibraltar
Etelä-Korea
Caymansaaret
Etelä-Afrikka
Peru
Niue
Guernsey
Filippiinit
Costa Rica
Etelä-Sudan
Ranskan Guayana
Norfolkinsaari
Huippuvuoret
Georgia
Curaçao
Etiopia
Surinam
Palau
Irlanti
Hong Kong
Dominica
Gabon
Uruguay
Papua-Uusi-Guinea
Islanti
Indonesia
Dominikaaninen tasavalta
Gambia
Venezuela
Pitcairnsaaret
Italia
Intia
El Salvador
Ghana
Pohjois-Mariaanit
Itävalta
Irak
Grenada
Guinea
Ranskan Polynesia
Jersey
Iran
Grönlanti
Guinea-Bissau
Salomonsaaret
Kreikka
Israel
Guadeloupe
Kamerun
Samoa
Kroatia
Japani
Guatemala
Kap Verde
Timor-Leste
Kypros
Jemen
Haiti
Kenia
Tokelau
Latvia
Jordania
Honduras
Keski-Afrikan tasavalta
Tonga
Liechtenstein
Joulusaari
Jamaika
Komorit
Tuvalu
Liettua
Kambodža
Kanada
Kongo
United States Minor Outlying Islands
Luxemburg
Kazakstan
Kuuba
Kongon demokraattinen tasavalta
Uusi-Kaledonia
Malta
Kiina
Martinique
Länsi-Sahara
Uusi-Seelanti
Mansaari
Kirgisia
Meksiko
Lesotho
Vanuatu
Moldova
Kookossaaret
Montserrat
Liberia
Wallis ja Futuna
Monaco
Kuwait
Nicaragua
Libya
Montenegro
Laos
Panama
Madagaskar
Norja
Libanon
Puerto Rico
Malawi
Pohjois-Makedonia
Macao
Saint Kitts ja Nevis
Mali
Portugali
Malediivit
Saint Lucia
Marokko
Puola
Malesia
Saint Vincent ja Grenadiinit
Mauritania
Ranska
Mongolia
Saint-Barthélemy
Mauritius
Romania
Myanmar (Burma)
Saint-Martin
Mayotte
Ruotsi
Nepal
Saint-Pierre ja Miquelon
Mosambik
Saksa
Oman
Sint Maarten
Namibia
San Marino
Pakistan
Trinidad ja Tobago
Niger
Serbia
Palestiinalaisalueet
Turks- ja Caicossaaret
Nigeria
Slovakia
Qatar
Yhdysvallat
Norsunluurannikko
Slovenia
Saudi-Arabia
Yhdysvaltain Neitsytsaaret
Päiväntasaajan Guinea
Suomi
Singapore
Reunion
Sveitsi
Sri Lanka
Ruanda
Tanska
Syyria
Saint Helena
Tsekin tasavalta
Tadžikistan
Sambia
Ukraina
Taiwan
São Tomé ja Príncipe
Unkari
Thaimaa
Senegal
Valko-Venäjä
Turkki
Seychellit
Vatikaanivaltio
Turkmenistan
Sierra Leone
Venäjä
Uzbekistan
Somalia
Viro
Vietnam
Sudan
Yhdistynyt kuningaskunta
Swasimaa
Tansania
Togo
Tsad
Tunisia
Uganda
Zimbabwe
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Lataa perheet suoraan Revit-malliisi yhdellä napsautuksella

Hanki paikka, jossa voit käyttää uusia objekteja helpommin, tallentaa Revit-perheesi ja tehdä yhteistyötä tiimisi kanssa.

  • ValintamerkkiTyöskentele suoraan BIM-objektien kanssa Revitin vieressä
  • Valintamerkki 2 Gt pilvitallennustilaa – tallenna Revit-sisältösi
  • Valintamerkki Hanki sisällysluettelon hiilijalanjälkilaskenta (A1–A3) suoraan Revitistä