Julkaise tuotteesi
MB-Skyline Type R Sliding Door Corner 4-sash Slide - Fixed - Fixed - Fixed
MB-Skyline Type R Sliding Door Corner 4-sash Slide - Fixed - Fixed - Fixed
MB-Skyline Type R Sliding Door Corner 4-sash Slide - Fixed - Fixed - Fixed
    Aluprof

    MB-Skyline Type R Sliding Door Corner 4-sash Slide - Fixed - Fixed - Fixed

    4.4 out of 5 stars4.4(9 reviews)

    The main features of the MB-SKYLINE TYPE R are the completely invisible profile of the door leaf, the slender mullion and the shallow frame, all of which will be appreciated at the very first glance. The leaves may be massive, but no great effort is required to slide them open and close and the mechanism that operates them is almost soundless. The maximum height for a structure based on the system is no less than four metres and, if the motor is fitted on the outside rather than being hidden, then the moving leaf can weigh as much as seven hundred kilos. This affords the possibility of designing spectacular glass walls. Doors created using the MB-SKYLINE TYPE R give a building an exceptional style and enhance the status of an entire development.

    FEATURES AND BENEFITS:

    • profiles with depths of 71 mm (leaf), 190 mm (2-rail frame)
    • modern design and high aesthetics: the frame is concealed in the wall, in the floor and in the ceiling, the frame profile is fully aligned at the sides, the visible connection width of door leaves is 25 mm.
    • door leaves up to 700 kg and up to 4 m high
    • glazing options range from 52 to 60 mm
    • 52 to 60 mm-thick triple glazing units
    • door opens manually or automatically
    • drives and control units are concealed in frame profiles
    • can use an automatic unit mounted on the outside of the construction
    • there are no restrictions to the width of the construction - doors can be connected to each other, forming a continuous glazing surface
    • the system features a ‘zero mullion’, which makes it possible to use external venetian and roller blinds like the ALUPROF Skyflow and Skyroll
    Tekniset tiedot
    • TECHNICAL PARAMETERS:

      • Air permeability class 3, EN 12207
      • Watertightness up to class 9A (600Pa), EN 12208
      • Wind load resistance up to class C5 (2000Pa), EN 12210
      • Thermal insulation Ud from 0,85 W/(m2K)*

      * for door leaf: 2.07 x 3.44 m, infilled with triple glazing units Ug 0.5 W/(m2K) and warm spacer

    Tekniset tiedot
    • Yksilöity viiteMB-Skyline-TypeR_Sliding_Door_Corner_Slide_Fixed_Fixed_Fixed
    • TuoteperheWindows & Doors
    • TuoteryhmäMB-Skyline Type R
    • TyyppiObjekti (yksittäinen objekti)
    • Julkaisupäivä2021-07-23
    • Painoksen numero1
    Liittyviä
    • Ensisijainen materiaaliAlumiini
    • Toissijainen materiaaliLasi
    • Suunniteltu:Puola
    • Valmistettu:Puola
    Luokitus
    • BIMobject-luokkaOvet - Liukuovet
    • IFC-luokitusOvi
    • Uniclass 2015 -koodiSs_25_30_20_77
    • Uniclass 2015 -kuvausSliding doorset systems
    • CSI MasterFormat 2014 -koodi08 32 13
    • CSI MasterFormat 2014 -nimikeSliding Aluminum-Framed Glass Doors
    • OmniClass-numero23-17 11 13 19
    • OmniClass-nimikeSliding Metal Doors
    • CSI UniFormat II -koodiB2030
    • CSI UniFormat II -nimikeExterior Doors

    Alueellinen saatavuus

    Eurooppa Aasia Pohjois-Amerikka Afrikka Etelä-Amerikka Oseania
    Ahvenanmaa
    Afganistan
    Anguilla
    Algeria
    Argentiina
    Amerikan Samoa
    Alankomaat
    Arabiemiirikunnat
    Antigua ja Barbuda
    Angola
    Bolivia
    Australia
    Albania
    Armenia
    Aruba
    Benin
    Brasilia
    Cooksaaret
    Andorra
    Azerbaidžan
    Bahamasaaret
    Botswana
    Chile
    Fidzi
    Belgia
    Bahrain
    Barbados
    Burkina Faso
    Ecuador
    Guam
    Bosnia ja Hertsegovina
    Bangladesh
    Belize
    Burundi
    Falklandinsaaret (Malvinassaaret)
    Kiribati
    Bulgaria
    Bhutan
    Bermuda
    Djibouti
    Guyana
    Marshallsaaret
    Espanja
    Brittiläinen Intian valtameren alue
    Brittiläiset Neitsytsaaret
    Egypti
    Kolumbia
    Mikronesian liittovaltio
    Färsaaret
    Brunei
    Caribbean Netherlands
    Eritrea
    Paraguay
    Nauru
    Gibraltar
    Etelä-Korea
    Caymansaaret
    Etelä-Afrikka
    Peru
    Niue
    Guernsey
    Filippiinit
    Costa Rica
    Etelä-Sudan
    Ranskan Guayana
    Norfolkinsaari
    Huippuvuoret
    Georgia
    Curaçao
    Etiopia
    Surinam
    Palau
    Irlanti
    Hong Kong
    Dominica
    Gabon
    Uruguay
    Papua-Uusi-Guinea
    Islanti
    Indonesia
    Dominikaaninen tasavalta
    Gambia
    Venezuela
    Pitcairnsaaret
    Italia
    Intia
    El Salvador
    Ghana
    Pohjois-Mariaanit
    Itävalta
    Irak
    Grenada
    Guinea
    Ranskan Polynesia
    Jersey
    Iran
    Grönlanti
    Guinea-Bissau
    Salomonsaaret
    Kreikka
    Israel
    Guadeloupe
    Kamerun
    Samoa
    Kroatia
    Japani
    Guatemala
    Kap Verde
    Timor-Leste
    Kypros
    Jemen
    Haiti
    Kenia
    Tokelau
    Latvia
    Jordania
    Honduras
    Keski-Afrikan tasavalta
    Tonga
    Liechtenstein
    Joulusaari
    Jamaika
    Komorit
    Tuvalu
    Liettua
    Kambodža
    Kanada
    Kongo
    United States Minor Outlying Islands
    Luxemburg
    Kazakstan
    Kuuba
    Kongon demokraattinen tasavalta
    Uusi-Kaledonia
    Malta
    Kiina
    Martinique
    Länsi-Sahara
    Uusi-Seelanti
    Mansaari
    Kirgisia
    Meksiko
    Lesotho
    Vanuatu
    Moldova
    Kookossaaret
    Montserrat
    Liberia
    Wallis ja Futuna
    Monaco
    Kuwait
    Nicaragua
    Libya
    Montenegro
    Laos
    Panama
    Madagaskar
    Norja
    Libanon
    Puerto Rico
    Malawi
    Pohjois-Makedonia
    Macao
    Saint Kitts ja Nevis
    Mali
    Portugali
    Malediivit
    Saint Lucia
    Marokko
    Puola
    Malesia
    Saint Vincent ja Grenadiinit
    Mauritania
    Ranska
    Mongolia
    Saint-Barthélemy
    Mauritius
    Romania
    Myanmar (Burma)
    Saint-Martin
    Mayotte
    Ruotsi
    Nepal
    Saint-Pierre ja Miquelon
    Mosambik
    Saksa
    Oman
    Sint Maarten
    Namibia
    San Marino
    Pakistan
    Trinidad ja Tobago
    Niger
    Serbia
    Palestiinalaisalueet
    Turks- ja Caicossaaret
    Nigeria
    Slovakia
    Qatar
    Yhdysvallat
    Norsunluurannikko
    Slovenia
    Saudi-Arabia
    Yhdysvaltain Neitsytsaaret
    Päiväntasaajan Guinea
    Suomi
    Singapore
    Reunion
    Sveitsi
    Sri Lanka
    Ruanda
    Tanska
    Syyria
    Saint Helena
    Tsekin tasavalta
    Tadžikistan
    Sambia
    Ukraina
    Taiwan
    São Tomé ja Príncipe
    Unkari
    Thaimaa
    Senegal
    Valko-Venäjä
    Turkki
    Seychellit
    Vatikaanivaltio
    Turkmenistan
    Sierra Leone
    Venäjä
    Uzbekistan
    Somalia
    Viro
    Vietnam
    Sudan
    Yhdistynyt kuningaskunta
    Swasimaa
    Tansania
    Togo
    Tsad
    Tunisia
    Uganda
    Zimbabwe