Julkaise tuotteesi
MB-SR60N HI+ Mullion-Transom Curtain Wall
Aluprof

MB-SR60N HI+ Mullion-Transom Curtain Wall

This façade system has been designed for producing lightweight, flat, suspended or infilled curtain walls and other spatial structures. The 60mm-wide mullions and transoms allow for the construction of aesthetically appealing façades with visible narrow dividing lines to ensure durability and strength of the entire structure. Mullions and transoms can be aligned on the inside and help obtain different versions of the external appearance. The MB-SR60N system offers excellent performance and it provides freedom of shaping the space as well as the variety of openable elements that can be installed in the façade.

Particularly noteworthy is the version with improved thermal insulation: MB-SR60N HI+ that uses special insulators.

Tekniset tiedot
  • Yksilöity viiteMB-SR60N-hi
  • TuoteperheFaçade systems
  • TuoteryhmäMB-SR60N Mullion-transom curtain walls
  • TyyppiKokoonpano (useita objekteja)
  • Julkaisupäivä2021-02-02
  • Painoksen numero1
Liittyviä
  • Ensisijainen materiaaliAlumiini
  • Toissijainen materiaaliLasi
  • Suunniteltu:Puola
  • Valmistettu:Puola
Luokitus
  • BIMobject-luokkaSeinät - Verhoseinä
  • IFC-luokitusVerhoseinä
  • Uniclass 2015 -koodiSs_25_10_20
  • Uniclass 2015 -kuvausCurtain walling systems
  • CSI MasterFormat 2014 -koodi08 40 00
  • CSI MasterFormat 2014 -nimikeEntrances, Storefronts, and Curtain Walls
  • OmniClass-numero23-13 33 27
  • OmniClass-nimikeGlazed Facade and Roof Structures