Julkaise tuotteesi
Double PVC Casement Window With Roller Shutter - Exterior insulation installation - A80 range
Double PVC Casement Window With Roller Shutter - Exterior insulation installation - A80 range
Double PVC Casement Window With Roller Shutter - Exterior insulation installation - A80 range
Double PVC Casement Window With Roller Shutter - Exterior insulation installation - A80 range
Double PVC Casement Window With Roller Shutter - Exterior insulation installation - A80 range
    AMCC

    Double PVC Casement Window With Roller Shutter - Exterior insulation installation - A80 range

    A80 Double window, exterior insulation installation style with shutter option

    The best suited innovating doors and windows for green buildings ! From 1.2 W/m².K Uw (with double glazing) to 0.86 W/m².K triple glazing, the A80 Excellence range provides optimum thermal insulation. On top of that, its A*4 air tightness make it fit to meet the expectations of the French RT 2012 thermal regulation.

    Tekniset tiedot
    • Performances:
      Uw : 1,2 W/m2.K
      Sound reduction RW : 35 à 45 dB
      AEV : A*4-E*7A-V*A2 (or V*A3 depending on options)
      Solar gain : 0,42
      Visible light transmission : 56%

    Tekniset tiedot
    • Yksilöity viiteA80_OF2PAE
    • TuoteperheA80
    • TuoteryhmäNeuf
    • TyyppiObjekti (yksittäinen objekti)
    • Julkaisupäivä2019-02-25
    • Painoksen numero1
    Liittyviä
    • Ensisijainen materiaaliPVC
    • Toissijainen materiaaliLasi
    • Suunniteltu:Ranska
    • Valmistettu:Ranska
    Luokitus
    • BIMobject-luokkaIkkunat - Single Hung Windows
    • IFC-luokitusIkkuna
    • UNSPSC-nimiWindows
    • UNSPSC-koodi301716
    • Uniclass 2015 -koodiEF_25_30
    • Uniclass 2015 -kuvausDoors and windows
    • CSI MasterFormat 2014 -koodi08 50 00
    • CSI MasterFormat 2014 -nimikeWindows
    • OmniClass-numero23-17 13 00
    • OmniClass-nimikeWindows
    • CSI UniFormat II -koodiB2020
    • CSI UniFormat II -nimikeExterior Windows