Kun käytät tuotteitamme, hyväksyt evästeiden käyttömme tässä !

olen samaa mieltä
;

Amvic - Envirosheet 20 High Density Foam

Yksilöity viite: envirosheet20
Brändi: Amvic Building System
Tuoteperhe: Rigid Insulation Boards
Tuoteryhmä: Envirosheet Rigid Insulation
Julkaisupäivä: 2020-05-20
Painoksen numero: 1
Tyyppi: Rakennusmateriaalit
Lataa (1)

Envirosheet is a non-structural, rigid insulation board made from closed cell Expanded Polystyrene (EPS) offering cost effective performance. Designed to be installed as continuous insulation, reduce thermal bridging and directly improve building envelope performance. Envirosheet's exceptionally low, long term, in-service water absorption properties allow it to maintain its specified thermal performance and durability when installed for slab on grade or below grade applications. Boards can be manufactured with post industrial recycled content and use mostly water/steam in the process. The finished product has virtually no off-gassing and does not contain HFCs, CFCs or HCFCs.

Envirosheet is available in a various sizes and thicknesses. The availability of larger panels helps improve job site efficiency and reduce labor cost. Each panel is easy to handle due to the low weight and can be easily cut. The high compressive strength makes it the ideal solution for majority of below grade applications such as foundation walls and below concrete slabs. The panels have exceptional Long-Term Thermal Resistance (LTTR) and increased thermal resistance in lower temperatures.


Materiaali pääasiassa: Polystyrene (EPS)
Materiaali toissijaisesti:
Suunniteltu: Canada
Valmistettu: Canada

BIMobject-luokka: Rakennusmateriaalit - Eristys
CSI MasterFormat 2014 Code: 07 21 00
CSI MasterFormat 2014 Title: Thermal Insulation
Tämä tuote on saatavana:
North America
  • Canada
  • United States

BIMobject®