Kun käytät tuotteitamme, hyväksyt evästeiden käyttömme tässä !

olen samaa mieltä
;

Amvic - R22 10in Insulated Concrete Forms (ICF)

Yksilöity viite: r2210inicf
Brändi: Amvic Building System
Tuoteperhe: Insulated Concrete Forms
Tuoteryhmä: R22 Insulated Concrete Forms (ICF)
Julkaisupäivä: 2020-05-22
Painoksen numero: 1
Tyyppi: Rakennusmateriaalit
Lataa (3)

Amvic R22 Insulated Concrete Forms (ICF) are a stay in place formwork manufactured using two 2.5” (63.5mm) Type II/Type 2, closed cell, Expanded Polystyrene (EPS) panels connected by polypropylene webs placed at 6” (152mm) on center. The R22 blocks provide excellent value through the combination of excellent performance and cost-effective pricing. The forms offer a 6-in-1 system that provides structure, insulation, vapor barrier, air barrier, sound attenuation and attachments for interior finishes and exterior cladding. Completed Amvic ICF walls offer a sustainable and resilient building structure with R-Value of 22, ASTC rating of 47+ and a fire resistance rating (FRR) of 3+ hours.

The tighter spacing of the webs creates a block with market leading form capacity strength. fully reversible FormLock™ interlocking system with a depth of 1” (25mm) provides superior connection strength between blocks while allowing for a fast and easy installation. Webs have built-in clips which can hold two courses of reinforcing steel greatly reducing the need for additional tying. A wide range of available forms and core sizes allows for limitless design possibilities. Amvic ICF is manufactured with over 60% recycled materials (by weight) while keeping construction waste to a minimum (>1%).


Materiaali pääasiassa: Polystyrene (EPS)
Materiaali toissijaisesti: Polypropylene
Suunniteltu: Canada
Valmistettu: Canada

BIMobject-luokka: Rakennusmateriaalit - Muuraus
IFC-luokitus: Block
Uniclass 1.4 Koodi: L32233
Uniclass 1.4 Kuvaus: Insulated blocks
Uniclass 2015 Koodi: Pr_20_93_52_42
Uniclass 2015 Kuvaus: Insulated concrete blocks
CSI MasterFormat 2014 Code: 04 22 19
CSI MasterFormat 2014 Title: Insulated Concrete Unit Masonry
KaikkiLuokat Numero: 23-13 31 17 17
KaikkiLuokat Otsikko: Insulated Concrete Forms
Tämä tuote on saatavana:
North America
  • Canada
  • United States

BIMobject®