Kun käytät tuotteitamme, hyväksyt evästeiden käyttömme tässä !

olen samaa mieltä
;

Amvic - SilveRboard 12 Rigid Board Insulation

Yksilöity viite: silverboard12
Brändi: Amvic Building System
Tuoteperhe: Rigid Insulation Boards
Tuoteryhmä: SilveRboard Rigid Insulation
Julkaisupäivä: 2020-05-22
Painoksen numero: 1
Tyyppi: Rakennusmateriaalit
Lataa (1)

SilveRboard is a rigid insulation board made from closed cell, Expanded Polystyrene (EPS) covered with a layer of metalized polypropylene reflective film on both sides. This highly effective combination of materials offers superior flexural strength and great thermal performance when used for above grade or interior below grade applications. Designed to be installed as continuous insulation, reduce thermal bridging and directly improve building envelope performance. The double-sided lamination dramatically increases board strength and flexibility, reducing site damage and waste. Can function as a vapor barrier when joints are taped with an approved vapor barrier tape.

SilveRboard is available in a various sizes and thicknesses. The availability of larger panels helps improve job site efficiency and reduce labor cost. Each panel is easy to handle due to the low weight and can be easily cut. The panels have exceptional Long-Term Thermal Resistance (LTTR) and increased thermal resistance in lower temperatures. The finished product has virtually no off-gassing and does not contain HFCs, CFCs or HCFCs.


Materiaali pääasiassa: Polystyrene (EPS)
Materiaali toissijaisesti: Polypropylene
Suunniteltu: Canada
Valmistettu: Canada

BIMobject-luokka: Rakennusmateriaalit - Eristys
CSI MasterFormat 2014 Code: 07 21 00
CSI MasterFormat 2014 Title: Thermal Insulation
Tämä tuote on saatavana:
North America
  • Canada
  • United States

BIMobject®