Kun käytät tuotteitamme, hyväksyt evästeiden käyttömme tässä !

olen samaa mieltä
;

Amvic - SilveRboard 21 High Density Foam

Yksilöity viite: silverboard21
Brändi: Amvic Building System
Tuoteperhe: Rigid Insulation Boards
Tuoteryhmä: SilveRboard Rigid Insulation
Julkaisupäivä: 2020-05-22
Painoksen numero: 1
Tyyppi: Rakennusmateriaalit
Lataa (1)

SilveRboard is a rigid insulation board made from closed cell, Expanded Polystyrene (EPS) covered with a layer of metalized polypropylene reflective film on both sides. This highly effective combination of materials offers high compressive strength and great thermal performance when used for below grade and under slab applications. Designed to be installed as continuous insulation, reduce thermal bridging and directly improve building envelope performance. The double-sided lamination dramatically increases board strength and flexibility, reducing site damage and waste. Can function as a vapor barrier when joints are taped with an approved vapor barrier tape.

SilveRboard is available in a various sizes and thicknesses. The availability of larger panels helps improve job site efficiency and reduce labor cost. Each panel is easy to handle due to the low weight and can be easily cut. The high compressive strength makes it the ideal solution for majority of below grade applications such as foundation walls and below concrete slabs. The panels have exceptional Long-Term Thermal Resistance (LTTR) and increased thermal resistance in lower temperatures.


Materiaali pääasiassa: Polystyrene (EPS)
Materiaali toissijaisesti: Polypropylene
Suunniteltu: Canada
Valmistettu: Canada

BIMobject-luokka: Rakennusmateriaalit - Eristys
CSI MasterFormat 2014 Code: 07 21 00
CSI MasterFormat 2014 Title: Thermal Insulation
Tämä tuote on saatavana:
North America
  • Canada
  • United States

BIMobject®