Kun käytät tuotteitamme, hyväksyt evästeiden käyttömme tässä !

olen samaa mieltä
;

Amvic - SilveRboard Graphite XS Rigid Board Insulation

Yksilöity viite: silverboardgraphitexs
Brändi: Amvic Building System
Tuoteperhe: Rigid Insulation Boards
Tuoteryhmä: SilveRboard Rigid Insulation
Julkaisupäivä: 2020-05-22
Painoksen numero: 1
Tyyppi: Rakennusmateriaalit
Lataa (1)

SilveRboard Graphite XS is a rigid insulation board made from closed cell, Expanded Polystyrene (EPS) covered with a layer of metalized polypropylene reflective film on both sides. The expanded polystyrene (EPS) core is embedded with graphite particles changing the color from white to dark gray while greatly increasing the thermal resistance. This highly effective combination of materials offers superior flexural strength and even better thermal performance when used for above grade or interior below grade applications. Designed to be installed as continuous insulation, reduce thermal bridging and directly improve building envelope performance. The double-sided lamination dramatically increases board strength and flexibility, reducing site damage and waste. 

The film used for SilveRboard Graphite XS is micro perforated on both sides giving the boards high vapor permeance and allowing wall assemblies to dry over time. The boards available in a various sizes and thicknesses. The availability of larger panels helps improve job site efficiency and reduce labor cost. Each board is easy to handle due to the low weight and can be easily cut. The panels have exceptional Long-Term Thermal Resistance (LTTR) and increased thermal resistance in lower temperatures. 


Materiaali pääasiassa: Polystyrene (EPS)
Materiaali toissijaisesti: Polypropylene
Suunniteltu: Canada
Valmistettu: Canada

BIMobject-luokka: Rakennusmateriaalit - Eristys
CSI MasterFormat 2014 Code: 07 21 00
CSI MasterFormat 2014 Title: Thermal Insulation
Tämä tuote on saatavana:
North America
  • Canada
  • United States

BIMobject®