Julkaise tuotteesi
400 Series Gliding Windows

400 Series Gliding Windows

4.0 / 5 tähteä4.0(6 arvostelua)
400 Series gliding windows have a single sash that glides horizontally to allow for full top to bottom ventilation. Because the sash do not open outward, they are an excellent choice for rooms that face walkways, porches or decks. Made of wood protected by a vinyl exterior, it's our best-selling gliding window.

400 Series® rigid vinyl clad wood window and patio door products are made to exact specifications. They are available in seven standard exterior colors, in various shapes and sizes to create dramatic window and patio door combinations.

Due to ongoing product changes, updated test results, or new industry standards, this data may change over time.
Actual performance may vary based on variations in manufacturing, shipping, installation, environmental conditions and conditions of use.
Material categories are Autodesk® Seek approved and may not be equivalent to the categories used by your Andersen supplier.
Visit AndersenWindows.com for more information.
Tekniset tiedot
  • Yksilöity viiteandersen-windows-1011
  • TuoteperheHorizontal Sliding Windows
  • Tuoteryhmä400 Series
  • TyyppiObjekti (yksittäinen objekti)
  • Julkaisupäivä2014-05-19
  • Painoksen numero1
Liittyviä
  • Suunniteltu:Yhdysvallat
  • Valmistettu:Yhdysvallat
Luokitus
  • BIMobject-luokkaIkkunat - Avaaminen liu'uttamalla
  • IFC-luokitusIkkuna
  • UNSPSC-nimiWindows
  • UNSPSC-koodi301716
  • Uniclass 2015 -koodiEF_25_30
  • Uniclass 2015 -kuvausDoors and windows
  • CSI MasterFormat 2014 -koodi08 50 00
  • CSI MasterFormat 2014 -nimikeWindows
  • OmniClass-numero23-17 13 00
  • OmniClass-nimikeWindows
  • CSI UniFormat II -koodiB2020
  • CSI UniFormat II -nimikeExterior Windows

Alueellinen saatavuus

Pohjois-Amerikka
Kanada
Meksiko
Yhdysvallat