Julkaise tuotteesi
TMM TMP

TMM TMP

4.2 / 5 tähteä4.2(5 arvostelua)

TMM (wall) and TMP (ceiling) metal vents are used to supply and exhaust air in single and dualflow mechanical extract ventilation systems. They are specially designed for use in commercial spaces fitted with ducts measuring between 80 and 200 mm in diameter.

Installation:

These metal vents push-fit directly into 50 mm-long MTM collars fitted in walls or into 100 or 150 mm-long MPTM plasterboard sleeves fitted in ceilings.

They are held in place by two clips and sealed with a foam gasket sealing.
They are easy to remove and refit for maintenance.

Tekniset tiedot
  • Yksilöity viiteANJ010034
  • TuoteperheExtract vents
  • TuoteryhmäExtract & Supply Vents with Fixed Airflow
  • TyyppiObjekti (yksittäinen objekti)
  • Julkaisupäivä2019-03-01
  • Painoksen numero1
Liittyviä
  • Suunniteltu:Ranska
  • Valmistettu:Ranska
Luokitus
  • BIMobject-luokkaLVI - Mekaaninen ilmanvaihto