Julkaise tuotteesi
ARDEX ARDURAPID A 45 - Rapid Drying Internal Repair Mortar
ARDEX ARDURAPID A 45 - Rapid Drying Internal Repair Mortar
ARDEX ARDURAPID A 45 - Rapid Drying Internal Repair Mortar
ARDEX ARDURAPID A 45 - Rapid Drying Internal Repair Mortar
ARDEX ARDURAPID A 45 - Rapid Drying Internal Repair Mortar
    ARDEX

    ARDEX ARDURAPID A 45 - Rapid Drying Internal Repair Mortar

    ARDEX ARDURAPID A 45 is a rapid drying and hardening, slump free mortar for internal repairs.

    • Receives finishes after 90 minutes regardless of thickness
    • Slump free – ideal for vertical and horizontal repairs
    • Ideal for the rapid repair of internal concrete, screeds, renders and concrete steps
    • Other applications include forming ramps, falls and coves, patching around fittings/pipework, and filling cracks and gaps 

    Unit Size Available: 11kg bags, 11kg buckets 

    Coverage: Approximately 7m²

    Tekniset tiedot
    • Bulk density of powder - approx. 1.4kg/litre Weight of fresh mortar - approx. 1.9kg/litre Initial Set (Vicat) DIN 1164 - approx. 15 mins at 20°C Final Set (Vicat) DIN 1164 - approx. 60 mins at 20°C Compressive Strength (DIN 1164) - After 28 days 30.0 N/mm222
    Tekniset tiedot
    • Yksilöity viiteArdex-ardurapid-a-45
    • TuoteperheSubfloor Preparation
    • TuoteryhmäPatch
    • TyyppiObjekti (yksittäinen objekti)
    • Julkaisupäivä2019-08-26
    • Painoksen numero1
    Liittyviä
    • Ensisijainen materiaaliCementitious
    • Suunniteltu:Yhdistynyt kuningaskunta
    • Valmistettu:Yhdistynyt kuningaskunta
    Luokitus
    • BIMobject-luokkaLattiat - Pohjustus
    • Uniclass 2015 -koodiPr_35_31_06_80
    • Uniclass 2015 -kuvausSmoothing and levelling underlay compounds
    • CSI MasterFormat 2014 -koodi06 16 26
    • CSI MasterFormat 2014 -nimikeUnderlayment
    • OmniClass-numero23-15 17 11 13 11 13
    • OmniClass-nimikePortland Cement Floor Underlayments
    • CSI UniFormat II -koodiB1010
    • CSI UniFormat II -nimikeFloor Construction

    Alueellinen saatavuus

    Aasia Eurooppa Oseania