Julkaise tuotteesi
ARDEX S 7™ PLUS Flexible Sealing Slurry
ARDEX S 7™ PLUS Flexible Sealing Slurry
ARDEX S 7™ PLUS Flexible Sealing Slurry
    ARDEX

    ARDEX S 7™ PLUS Flexible Sealing Slurry

    ARDEX S 7 PLUS creates a waterproof coating that ensures swimming pools are watertight and free from leaks.

    • Use to waterproof swimming pools prior to fixing ceramic tiles
    • Resists water pressures up to 5 Bar
    • Tiles can be fixed to the second coat after just 4 hours
    • Easy to use, just add water and apply by trowel for a smooth finish
    • Fibre reinforced for increased strength and flexibility
    • Excellent slump resistance
    • Suitable for wall and floor applications
    • Suitable for internal and external areas, including swimming pools

    Colours Available: Grey

    Unit Size Available: 15kg

    Tekniset tiedot
    • Suitable for External Use or Wet AreasYes, including swimming pools

      Pot Life60 minutes

      Fix Tiles After8 hours

      CoverageApproximately 6.25m2 with 2 coats applied per 15kg bag

    Tekniset tiedot
    • Yksilöity viiteardex-s-7-plus
    • TuoteperheTile & Stone Installation System
    • TuoteryhmäWaterproofing
    • TyyppiObjekti (yksittäinen objekti)
    • Julkaisupäivä2019-06-21
    • Painoksen numero1
    Liittyviä
    • Suunniteltu:Saksa
    • Valmistettu:Saksa
    Luokitus
    • BIMobject-luokkaLattiat - Tiles
    • IFC-luokitusFloor
    • UNSPSC-nimiConcrete tiles or flagstones
    • UNSPSC-koodi30131703
    • Uniclass 2015 -koodiPr_20_29_88
    • Uniclass 2015 -kuvausTile and fabric fasteners
    • CSI MasterFormat 2014 -koodi09 66 13
    • CSI MasterFormat 2014 -nimikePortland Cement Terrazzo Flooring
    • OmniClass-numero23-15 17 13 13
    • OmniClass-nimikeTile Flooring
    • CSI UniFormat II -koodiC3020
    • CSI UniFormat II -nimikeFloor Finishes

    Alueellinen saatavuus

    Eurooppa Aasia