Julkaise tuotteesi
ARDEX System -  Installation of Natural stone outdoors - with Flexible Waterproof Coating
ARDEX

ARDEX System - Installation of Natural stone outdoors - with Flexible Waterproof Coating

Laying tiles is not the same as laying tiles. Because depending on the construction site, the requirements vary considerably. ARDEX offers you intelligent and economical

System solutions for all areas around the tile: from the primer over floor leveling and adhesive up to the joint mortar - for kitchen, bathroom and wellness - for the   Indoor as well as outdoor - for both private and commercial projects. All ARDEX products, in addition to their usual high quality, convince with their extremely light weight Processability. All products of the ARDEX system are perfectly matched. This is how everyone can be Managing tasks simply and efficiently: step by step - and with a minimum of effort. For a quick and safe construction progress.

It makes a lot of sense to build on ARDEX.


Tekniset tiedot
  • 1 Slope screed: ARDEX AM 100, ARDEX A 38 / A 38 MIX

    2 Edge Profile 

    3 Sealing tape / sealing corners: ARDEX SK TRICOM sealing set glued with ARDEX 7 + 8

    4 Flexible Sealing Slurry 1st layer: ARDEX S7 PLUS, ARDEX S8 FLOW

    5 Flexible sealing slurries 2nd layer: ARDEX S7 PLUS, ARDEX S8 FLOW

    6 Fleece-backed carrier tape: ARDEX BM-V 10

    7 Natural Stone Adhesive / Tile Adhesive: ARDEX X 32, ARDEX X 90 OUTDOOR

    8 Grout material: ARDEX G9S

    9 Elastic Sealant Material: ARDEX ST

Tekniset tiedot
  • Yksilöity viiteARDEX-system-de-11
  • TuoteperheTile & Stone Installation System
  • TuoteryhmäSample Systems
  • TyyppiObjekti (yksittäinen objekti)
  • Julkaisupäivä2019-10-07
  • Painoksen numero1
Linkit
Liittyviä
  • Ensisijainen materiaaliCementitious
  • Suunniteltu:Saksa
  • Valmistettu:Saksa
Luokitus
  • BIMobject-luokkaLattiat - Coatings & Coverings
  • IFC-luokitusFloor
  • UNSPSC-nimiTiles and flagstones
  • UNSPSC-koodi301317
  • Uniclass 2015 -koodiPr_20_29_88
  • Uniclass 2015 -kuvausTile and fabric fasteners
  • CSI MasterFormat 2014 -koodi09 30 00
  • CSI MasterFormat 2014 -nimikeTiling
  • OmniClass-numero23-15 17 13 13
  • OmniClass-nimikeTile Flooring
  • CSI UniFormat II -koodiC3020
  • CSI UniFormat II -nimikeFloor Finishes

Alueellinen saatavuus

Eurooppa