Julkaise tuotteesi
ARDEX Tile And Grout Installation System With Two Component Waterproofing Membrane
ARDEX Tile And Grout Installation System With Two Component Waterproofing Membrane
ARDEX Tile And Grout Installation System With Two Component Waterproofing Membrane
    ARDEX

    ARDEX Tile And Grout Installation System With Two Component Waterproofing Membrane

    ARDEX is recognized worldwide for delivering the most complete, single source tile and stone installation systems with the highest level of performance and innovation. Designed with the installer in mind, ARDEX provides complete system solutions from substrate prep up through the grout for virtually any installation project.

    Product categories include adhesives and mortars, caulks and sealants, grouting systems, screeds/mudbeds, substrate preparation, uncoupling and heating systems, and waterproofing systems – all backed by the industry best single source SystemOne™ warranty!

    Tekniset tiedot
    • 1  Flexible Mortar - X 5

      2  Waterproof & Crack Isolation - 8+9

      3  Rapid set Grout - FL

    Tekniset tiedot
    • Yksilöity viiteARDEX-system-us-09
    • TuoteperheTile & Stone Installation System
    • TuoteryhmäSample Systems
    • TyyppiObjekti (yksittäinen objekti)
    • Julkaisupäivä2019-01-01
    • Painoksen numero1
    Liittyviä
    • Ensisijainen materiaaliCementitious
    • Suunniteltu:Yhdysvallat
    • Valmistettu:Yhdysvallat
    Luokitus
    • BIMobject-luokkaLattiat - Coatings & Coverings
    • IFC-luokitusFloor
    • UNSPSC-nimiTiles and flagstones
    • UNSPSC-koodi301317
    • Uniclass 2015 -koodiPr_20_29_88
    • Uniclass 2015 -kuvausTile and fabric fasteners
    • CSI MasterFormat 2014 -koodi09 30 00
    • CSI MasterFormat 2014 -nimikeTiling
    • OmniClass-numero23-15 17 13 13
    • OmniClass-nimikeTile Flooring
    • CSI UniFormat II -koodiC3020
    • CSI UniFormat II -nimikeFloor Finishes