Julkaise tuotteesi
PANDOMO K2 - Design Micro-Topping Compound (White)
ARDEX

PANDOMO K2 - Design Micro-Topping Compound (White)

ARDEX PANDOMO® K2 is a self-drying, trowel-applied micro-topping for fast-track resurfacing of indoor concrete. Use ARDEX PANDOMO K2 for producing high-end, hand troweled, creatively designed ARDEX PANDOMO Loft wear surfaces. 

Key Features

  • Fast-setting and self-drying
  • Trowel grade
  • For thicknesses from 1/16″ up to 3/16” (1.5 to 4.5 mm)
  • Portland cement-based
  • Use over new or existing concrete
  • For commercial, retail and residential applications


ARDEX ENDURA

Tekniset tiedot
  • Installation
    Mixing Ratio: 5 1/4 quarts (5 liters) of water per 55 lb. (25 kg) bag Coverage: 100 to 120 sq. ft. (9.3 to 11.1 m2) per bag in 2 coats (Actual coverage may vary based on surface texture) Thickness: 1/16″ to 3/16″ (1.5 to 4.5 mm)

    Performance
    Working Time: 10 minutes Initial Set (ASTM C191): Approx. 10 minutes Final Set (ASTM C191): Approx.. 45 minutes Compressive Strength (ASTM C109/mod – Air cure only): ~4600 psi (323 kg/sq. cm) at 28 days Flexural Strength (ASTM C348): 1400 psi (98 kg/sq. cm) at 28 days Walkable: approx. 3 hours after second coat Begin Processing: 6 to 12 hours Color: White Packaging: 55 lb. (25 kg) net weight in paper bags Storage: Store in a cool, dry area. Do not leave bags exposed to sun. Shelf Life: 6 months Warranty: ARDEX L.P. Standard Limited Warranty applies. 

Tekniset tiedot
  • Yksilöity viitePandomo-K2
  • TuoteperheFinished Surfaces
  • TuoteryhmäTrowelable Topping
  • TyyppiObjekti (yksittäinen objekti)
  • Julkaisupäivä2019-08-26
  • Painoksen numero1
Liittyviä
  • Suunniteltu:Yhdysvallat
  • Valmistettu:Yhdysvallat
Luokitus
  • BIMobject-luokkaLattiat - Coatings & Coverings
  • Uniclass 2015 -koodiEF_30_20
  • Uniclass 2015 -kuvausFloors
  • CSI MasterFormat 2014 -koodi03 53 00
  • CSI MasterFormat 2014 -nimikeConcrete Topping
  • OmniClass-numero23-15 17 11 11 11
  • OmniClass-nimikeConcrete Floor Toppings
  • CSI UniFormat II -koodiC3020
  • CSI UniFormat II -nimikeFloor Finishes

Alueellinen saatavuus

Pohjois-Amerikka Eurooppa Aasia