Julkaise tuotteesi
Aira - Attachable Chair for Conference Room
Aira - Attachable Chair for Conference Room
Aira - Attachable Chair for Conference Room
    Ares Line

    Aira - Attachable Chair for Conference Room

    The most eclectic seat ever!
    Aira is a complete collection of seats designed to meet every need. For home and collective spaces such as bars and restaurants, conference rooms, classrooms for teaching and training, waiting areas.

    Tekniset tiedot
    • Mono colour one-piece shell in polypropylene.
      Mono colour one-piece shell in two-coloured polypropylene with white base and coloured back insert (patented moulding system).
      Padding made with the use of an injection-moulded polypropylene insert padded with non-deformable expanded resins and covered with fixed fabric without the use of staples.
      Sled frame and armrests (when present) in drawn steel rod.
      Carter under seat and armrest (when present) in polypropylene.
      Attachable feet made of nylon.
      Anti-panic writing tablet, also available for left-handers, with aluminium joint, with grey HPL top and quick release system.

      chair, monocoque, four legs, armrests, steel, plastic, polypropylene, conference room, meeting room, office, design seat

    Tekniset tiedot
    • Yksilöity viiteAira_sled-frame
    • TuoteperheChairs
    • TuoteryhmäAira sled frame
    • TyyppiObjekti (yksittäinen objekti)
    • Julkaisupäivä2020-07-27
    • Painoksen numero1
    • Korkeus (mm)830
    • Leveys (mm)520
    • Syvyys (mm)520
    Liittyviä
    • Ensisijainen materiaaliTeräs
    • Toissijainen materiaaliKangas
    • Suunniteltu:Italia
    • Valmistettu:Italia
    Luokitus
    • BIMobject-luokkaKalusteet - Tuolit, jakkarat & penkit
    • IFC-luokitusKaluste
    • ETIM-koodiEG017960
    • ETIM-nimiFurniture
    • UNSPSC-nimiFurniture and Furnishings
    • UNSPSC-koodi56
    • Uniclass 2015 -koodiPr_40_50_12
    • Uniclass 2015 -kuvausChairs, seats and benches
    • CSI MasterFormat 2014 -koodi12 52 13
    • CSI MasterFormat 2014 -nimikeChairs
    • OmniClass-numero23-21 11 00
    • OmniClass-nimikeCommercial Furniture
    • CSI UniFormat II -koodiE20
    • CSI UniFormat II -nimikeFURNISHINGS