Julkaise tuotteesi
Patient room with ceiling lift
Arjo

Patient room with ceiling lift

4.8 / 5 tähteä4.8(19 arvostelua)
A ceiling lift is he preferred choice for transfering Doris and Emma, and may be the best solution in facilities where space is limited. A ceiling lift reduces the need for manoeuvreing space on the floor. However, space is required for the carer to walk beside the resident during transfers. Certain situations may require that two carers work side by side. The ceiling lift cannot be concealed; however, the system does not require any floor space. Additionally, consideration must be given to electrical sources. A choice of mounting configurations are available. The ceiling lift should be used for residents with a mobility level of Doris and Emma. Sufficient space is required for a wheelchair, and for the carer to maintain a comfortable working posture. Additional space is also required so the carer can walk next to the resident during transfers. In certain situations, it may be necessary for two carers to assist one resident. With a room covering traverse system, any point in the room can be reached. This feature provides greater flexibility than a linear/single track when it comes to transfers and furnishings within the room. This can be beneficial when a new resident moves in and the room’s furnishings need to be rearranged. This showcase's ceiling lift uses the single cassette solution...the Maxi Sky 2ic.
Tekniset tiedot
  • Yksilöity viiteSpaceRequirements-Enterprise-8000-bed-with-Maxi-Sky-2-Infection-Control-Room-Covering-Bedside-Cabinet-Overbed-Table-and-Sara-Stedy
  • TuoteperheSpace Requirements
  • TuoteryhmäPatient Room
  • TyyppiEsittely (malli)
  • Julkaisupäivä2019-12-05
  • Painoksen numero1
Liittyviä
  • Suunniteltu:Ruotsi
  • Valmistettu:Ruotsi
Luokitus
  • BIMobject-luokkaLääketieteelliset - All