Julkaise tuotteesi
Digital Recirculation Valve, the Brain, DRV50

Digital Recirculation Valve, the Brain, DRV50

DRV50 Digital Recirculation Valve (DRV) designed specifically to be the primary water temperature controller in a continuously pumped circulating hot water system.

Digital technology provides enhanced water temperature control accuracy which resists zero system demand “Temperature Creep” without the use of a manual throttling valve or a temperature activated pump shut-off device (aquastat).

Operational Specifications
  • +/-2°F water temperature control at points of use 25’ downstream during demand
  • +/-2°F water temperature control at the DRV during zero system demand “idling” periods
  • 2°F minimum valve inlet to outlet temperature requirement (system recirculation temperature loss)
  • Automatic shutoff of hot water flow upon cold water inlet supply failure
  • Automatic shutoff of hot water flow in the event of a power failure
  • Programmable set point range of 81-158°F (27-70°C)
  • Programmable thermal disinfection mode
  • Programmable 1st level hi/lo temp alarm display
  • Programmable temperature error level for safety shutdown
Tekniset tiedot
  • Yksilöity viite21485
  • TuoteperheMixing Valves for Liquid Services
  • TuoteryhmäHot Water Products - Water Temperature Controls
  • TyyppiObjekti (yksittäinen objekti)
  • Julkaisupäivä2012-12-03
  • Painoksen numero1
Luokitus
  • BIMobject-luokkaPutkityöt - Venttiilit

Alueellinen saatavuus

Pohjois-Amerikka
Yhdysvallat