Julkaise tuotteesi
FS-Series Enviro-Panel Concrete Filled Welded Steel Panel

FS-Series Enviro-Panel Concrete Filled Welded Steel Panel

Our best seller, the FS-Series Panel system, is constructed of a welded structural steel assembly designed to accommodate ultimate and dynamic loads. Its specially formulated cementitious fill and powder coated epoxy finish give the FS panel a quiet and very solid feel underfoot. Ultimate Load Capacity The point of failure or collapse is the single most important indicator of performance. Be sure to look at ultimate load when selecting an access floor panel for your application. Computer Room Once factory laminated with a variety of high pressure laminates or VPT, the FS panel is perfect for those heavy rolling loads typically applied to raised flooring in ever changing data centers. General Office This panel is extremely quiet. With its powder coated bare finish and low cost, it is always a great choice for your general office requirements. Autodesk® Seek hosted BIM object, Published by Courtesy BIMobject®
Tekniset tiedot
  • Panel systems are available in both 24” x 24” and 600mm x 600mm. Panel is protected with powder cost epoxy paint.
Tekniset tiedot
  • Yksilöity viiteFS-Series-Enviro-Panel-Concrete-Filled
  • TuoteperheAccess Flooring Components
  • TuoteryhmäConcrete Filled Welded Steel Panel
  • TyyppiObjekti (yksittäinen objekti)
  • Julkaisupäivä2014-04-01
  • Painoksen numero1
Liittyviä
  • Ensisijainen materiaaliTeräs
  • Toissijainen materiaaliSementti
  • Suunniteltu:Yhdysvallat
  • Valmistettu:Yhdysvallat
Luokitus
  • BIMobject-luokkaLattiat - Raised Access
  • IFC-luokitusPäällyste
  • UNSPSC-nimiAccess flooring
  • UNSPSC-koodi30161717