Julkaise tuotteesi
Crawford OH1142P Dual Drive Insulated Panel Door
Crawford OH1142P Dual Drive Insulated Panel Door
Crawford OH1142P Dual Drive Insulated Panel Door
Crawford OH1142P Dual Drive Insulated Panel Door
Crawford OH1142P Dual Drive Insulated Panel Door

    Crawford OH1142P Dual Drive Insulated Panel Door

    In distribution and logistics, the efficient flow of people and goods is critical to success. But with businesses under increasing pressure to run smarter and more efficiently, it takes a whole new kind of door to meet these growing demands.

    The Crawford OH1142P Dual Drive is a true revolution in overhead sectional doors. Based on ground-breaking technology, this next-generation entrance solution has the power to transform docking operations – making them more efficient, reliable, and safer than ever before.

    Tekniset tiedot
      • State-of-the-art springless design with no springs
      • Faster opening and closing
      • Smooth running
      • Integrated and optimized drive motors
      • Integrated connectivity
      • Easier and safer installation
      • Fewer space demands and building preparation
      • Improved uptime and total cost of ownership
      • Access to digital features and services via ASSA ABLOY Insight
      • Peace of mind with our lifetime service guarantee
    Tekniset tiedot
    • Yksilöity viiteassa-abloy-oh1142p
    • TuoteperheIndustrial Doors
    • TuoteryhmäOverhead Sectional Doors
    • TyyppiObjekti (yksittäinen objekti)
    • Julkaisupäivä2023-10-16
    • Painoksen numero2
    Liittyviä
    • Ensisijainen materiaaliTeräs
    Luokitus
    • BIMobject-luokkaOvet - Teollisuusovet
    • IFC-luokitusOvi
    • ETIM-koodiEC003534
    • ETIM-nimiExterior door (complete with frame)
    • Uniclass 2015 -koodiSs_25_30_20_76
    • Uniclass 2015 -kuvausSectional overhead doorset systems
    • CSI MasterFormat 2014 -koodi08 36 13
    • CSI MasterFormat 2014 -nimikeSectional Doors
    • OmniClass-numero23-17 11 13 25
    • OmniClass-nimikeOverhead Metal Doors

    Alueellinen saatavuus

    Eurooppa Aasia Afrikka