Julkaise tuotteesi
Revolving Door ASSA ABLOY RD200
Revolving Door ASSA ABLOY RD200
Revolving Door ASSA ABLOY RD200
Revolving Door ASSA ABLOY RD200

    Revolving Door ASSA ABLOY RD200

    Three and four-wing revolving doors in compact size are ideal for hotels, hospitals and office buildings while the larger size diameter units are perfect for supermarkets, hospitals, hotels, airports, and retail. Each system is designed to allow for a clear path for emergency egress under a variety of conditions.

    Disclaimer: This product is available from ASSA ABLOY Entrance Systems - North America. Consult a local representative in your Region to discuss availability.

    ASSA ABLOY

    Tekniset tiedot
    • Available diameters: 8’, 9’, 10’, 12’.
      Multiple sensing devices to detect slow-moving or stationary objects.
      Compressible safety switches located on the vertical fixed wall.
      Horizontal safety sensors located on the rotating section.
      Non–touch sensors located horizontally on the rotating section.
      Handicap door speed reduction switches (2).

    Tekniset tiedot
    • Yksilöity viiterevolving_RD200_US
    • TyyppiObjekti (yksittäinen objekti)
    • Julkaisupäivä2023-01-31
    • Painoksen numero1
    Liittyviä
    • Ensisijainen materiaaliAlumiini
    • Toissijainen materiaaliLasi
    • Suunniteltu:Ruotsi
    • Valmistettu:Tsekin tasavalta
    Luokitus
    • BIMobject-luokkaOvet - Kierto-ovet
    • IFC-luokitusOvi
    • UNSPSC-nimiRevolving doors
    • UNSPSC-koodi30171509
    • Uniclass 2015 -koodiSs_25_30_20_70
    • Uniclass 2015 -kuvausRevolving doorset systems
    • CSI MasterFormat 2014 -koodi08 42 33
    • CSI MasterFormat 2014 -nimikeRevolving Door Entrances
    • OmniClass-numero23-13 33 21 11 13
    • OmniClass-nimikeRevolving Door Aluminum-Framed Entrances
    • CSI UniFormat II -koodiB2030
    • CSI UniFormat II -nimikeExterior Doors

    Alueellinen saatavuus

    Pohjois-Amerikka
    Kanada
    Meksiko
    Puerto Rico
    Yhdysvallat