Julkaise tuotteesi
Control & Regulation AP PR-200 Cl2

Control & Regulation AP PR-200 Cl2

The expert's choice for dosing control. The built-in panels based on Series AP PR controllers provide the best solution for the plug & play devices pre-assembled on the panel. There are several versions for the control of the water's FREE CHLORINE levels. AP PR-200 equipment is compatible with the Easy Salt, ProChlore Salt, Nature Salt and Neolysis ranges. This is also the recommended solution for experts whenever several chlorination systems must be controlled at the same time from a single control and regulation panel (multiple control through the TRI kit).
Tekniset tiedot
  • - Security "Pump Stop" - "Intelligent Dosing" Function - Integrated panel, pre-filter, probe-holder with inductive flow sensor and flow regulation - ppm Cl2 control by potentiostatic (3 electrodes + diaphragme) probe - Communication "Mod-Bus" - Compatible Poolstation
Tekniset tiedot
  • Yksilöity viiteAP_PR-200_Cl2
  • TyyppiObjekti (yksittäinen objekti)
  • Julkaisupäivä2017-04-04
  • Painoksen numero1
Liittyviä
  • Suunniteltu:Espanja
  • Valmistettu:Espanja
Luokitus
  • BIMobject-luokkaUrheilu ja vapaa-aika - Uima-allas
  • IFC-luokitusSäädin