Julkaise tuotteesi
DMX Variable Pump for pool

DMX Variable Pump for pool

The DMX Variable S pump allows you to control the height of the jets individually, creating a multitude of effects and figures in dynamic fonts. It is ideal to be installed just below Spear Nozzle type jets. 12 and 14mm. The equipment incorporates the height variation system through DMX protocol, which facilitates the control of the dispensers and considerably reduces the size and cost of electrical cabinets. • Dimensions (mm): 254 x 97 x 121. • Voltage: 24 VDC. • Power: 100 W.
Tekniset tiedot
  • Yksilöity viitedmx_variable_pump_for_pool
  • TuoteperheFountains
  • TuoteryhmäComplementary Products
  • TyyppiObjekti (yksittäinen objekti)
  • Julkaisupäivä2023-11-02
  • Painoksen numero1
Luokitus
  • BIMobject-luokkaUrheilu ja vapaa-aika - Uima-allas