Julkaise tuotteesi
Foamy nozzle 35 in AISI-316 for ornamental fountains

Foamy nozzle 35 in AISI-316 for ornamental fountains

Foamy Nozzle produces a very sparkling and consistent jet. The ornamental effect doesn’t depend on the water level and it’s very wind resistant, generating a great uniformity on the fountain. Furthermore, it contributes to an oxygen enrichment of the water. There are available two models made entirely of AISI 316 stainless steel, which provides high sturdiness and rusting resistance, and provides a stylish finish at the fountain. For the 35mm model, a stainless steel model and plastic interior is available.
Tekniset tiedot
  • Yksilöity viitefoamy-nozzle-35-aisi-316-ornamental-fountains
  • TyyppiObjekti (yksittäinen objekti)
  • Julkaisupäivä2023-12-07
  • Painoksen numero1
Luokitus
  • BIMobject-luokkaUrheilu ja vapaa-aika - Uima-allas